Monitoring for Joining – Clinching Processes Always under Control

The clinching process is used to produce a positive connection between two layers of sheet metal, and it requires no filler metals. Integrated force-displacement or force-time monitoring is implemented to guarantee comprehensive quality assurance for the clinching process. In the near future, it will be possible to determine the residual base thickness of the clinching point as an additional quality characteristic. As for all other process data, highly informative visualization and evaluation of this parameter is also available.

Advantages of clinch monitoring with Kistler:

  • Piezoelectric sensor technology can be deployed flexibly
  • Integrated in-process evaluation
  • Sensors with overload protection
  • Retrofitting is straightforward

Precise monitoring solutions for comprehensive quality assurance in the clinching process: simply contact us!
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
Quick assistance for optimum operation.