Monitoring for Joining – Assembly with No Compromises Thanks to Kistler

Alongside classical joining techniques, processes such as inserting contact pins into printed circuit boards play a key part in assembly technology. In this case, the pins are placed directly into the pcb so as to create a positive locking connection. Short cycle times mean that this process requires a monitoring system which can also cope with dynamic requirements. Piezoelectric sensors and monitors from Kistler make it simple to monitor the quality of these processes. Faulty parts can be filtered out directly, and traceability of measurement data is always guaranteed.

Advantages of process monitoring for assembly with Kistler: 

  • Suitable for dynamic processes
  • Up to 20 measurements per second
  • Large number of individually configurable measuring programs
  • Excellent flexibility

For reliable dynamic monitoring of assembly processes – simply contact us! Right-hand
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
Quick assistance for optimum operation.

Application-focused know-how – from the very start.