Keep Constant Control of Punching Processes

Monitoring for Forming

The key requirement for guaranteed quality control when punching defined cross-sections from metal sheets is control of the entire production process. Piezoelectric measuring sensors from Kistler enable both direct and indirect monitoring. The force-time curves acquired in this way can be visualized and evaluated with the help of cutting-edge monitoring systems. If evaluation takes place in the machine control, the measurement signals can be made available via a charge amplifier.

Advantages of punching monitoring with Kistler:

  • Suitable for dynamic processes
  • Sensors with overload protection
  • Wide measuring range
  • Retrofitting is straightforward
  • Early detection of tool failures

Precise quality assurance when monitoring punching processes. Simply contact us!