Laboratory Systems to Analyze Fastener Components

The qualitative characteristics of the bolts and nuts used for assembly have a direct impact on the quality of the bolted joint. Function testing is the most important analytical method used in assembly processes. Function tests determine the mechanical characteristics and function of the fastener components so that their quality can be guaranteed. The friction coefficient, preloading force and torque are determined at the same time. Compliance with international standards is key here, and conditions must be as realistic as possible.

Benefits of Laboratory Systems:

  • Inspections to international standards or under realistic conditions, just as in the assembly sequence
  • Assembly characteristics of bolts are determined, mechanical and functional characteristics are checked; testing under practical conditions
  • Analysis and evaluation of friction coefficient, preloading force and torque

Do you have any questions about fastener component analysis? We'll be glad to assist you.

Contact
Inher S.A. (Pty) Ltd. Inher S.A. (Pty) Ltd.
Sales Representative