Setting New Standards for Motorsport Applications

Onboard Sensor Technology from Kistler

Today’s racecars have to meet extremely demanding requirements that call for a vast array of monitoring and control sensors. All systems must be perfectly designed and integrated to provide sustained top performance during operation, otherwise maximum efficiency is impossible. Kistler's compact pressure sensors ensure the highest signal quality combined with great reliability – yet they require a minimum of space. Customized onboard solutions assist engineers with detecting problems at an early stage; they also allow optimization of the engine performance and monitor various kinds of systems.

Advantages of Kistler onboard solutions:

  • Cylinder pressure measurement for maximum engine performance
  • Real-time monitoring of systems
  • Robust sensors for long-term use
  • Optimal integration into the racecar

Compact, rugged solutions for motorsport applications. Simply contact us!

Contact
Inher S.A. (Pty) Ltd. Inher S.A. (Pty) Ltd.
Sales Representative
Benefits

Customized solutions

Professional support

Savings on resources

Predictive maintenance

Maximized efficiency