Setup: fast and reliable
When the system starts up, KiRoad Performance reads the individual characteristic data for each of the RoaDyn wheel force transducers. As it does this, it automatically detects which sensor is connected to which input. The result: sensors are reliably identified and easily parameterized – so process reliability is maximized.
Wireless system monitoring
Thanks to the KiCenter software, operators have comfortable wireless control of all the settings from a mobile device, via the intuitive, web-based graphic user interface. The KiRoad Performance and all connected sensors can be controlled remotely for convenient support and service assistance.