奇石乐监控和控制传感器:赛车运动中最高性能车载传感器

奇石乐紧奏型压力传感器保证了在最小结构空间中最高的信号质量和最大的可靠性。定制的车载解决方案支持工程师提前检测问题、优化发动机功率和监控任何类型的系统。

Miniature Charge Amplifier

型号 5177A

The compact charge amplifiers of Type 5177A are specifically developed for onboard operation on racing circuits or test sites. It converts the charge from piezoelectric cylinder pressure sensors into a proportional voltage.

M6 Piezoresistive Absolute Pressure & Temperature Transducer

型号 4080AT

Type 4080AT features, in addition to the media separated pressure module, a protruding PT1000 probe and allows an accurate combined measurement of pressure and temperature.

The unique 4-wire concept with conditioned voltage outputs ensures highest interface flexibility. Type 4080AT is FIA homologated.

M6压阻式绝压型传感器

型号 4080A

由于与介质隔离的测量元件和高精度集成信号调理,适合大多数的应用如液压、冷却液或制动系统。4080A型为FIA认证。

M5微型PiezoStar® 内燃机缸压传感器

型号 6054BR

尽管安装空间极小,紧凑型压力传感器能够进行精确测量,由于自身固有频率高, 紧凑型压力传感器是强振下测量的理想工具。