用奇石乐的产品来测量制动力 - 为轨道交通带来更多的安全保障

奇石乐的压电式传感器在维修您的轨道车辆车队时提供帮助.

Brake Force Measuring Element for Shoe Brakes

型号 9305A1B

With this force measuring element the brake force on the wheel can be reliably measured. This enables the change to predictive maintenance and hence to saving money.

单通道试验室用电荷放大器, 带液晶屏

型号 5015A
  • 极宽的电荷和频率范围
  • 可选Piezotron输入 (IEPE)
  • RS-232C 接口
  • 可选 IEEE-488 接口
  • 峰值显示

Brake Force Measuring Element for Disc Brakes

型号 9303A1B

With this Force Sensor, the Brake Force on the whel can be measured reliably. This allows the system change to predictive maintenance and hence svings of costs..