Data Recorder - In-Dummy Data Acquisition Modul

型号 DTI375.12-WS50%

The data recorder for WS 50% dummy records digitized measuring values up to 144 measuring channels during a crash test. The data are stored centrally and are transmitted via system cable subsequently.

数据表
Data recorder Type DTI375.12 in-dummy data recorder module
en
82.6 KB
Datenrekorder Typ DTI...
de
84.7 KB
Related products
用于WorldSID系列中WS-5假人的3轴大腿力传感器 M53923

用于WorldSID系列中WS-5假人的3轴大腿力传感器

型号 M53923
用于WorldSID系列中WS-50假人的3轴大腿力传感器 M53903

用于WorldSID系列中WS-50假人的3轴大腿力传感器

型号 M53903
用于WorldSID假人的6分量颈部力传感器(上颈部和下颈部) M55556

用于WorldSID假人的6分量颈部力传感器(上颈部和下颈部)

型号 M55556
用于WorldSID假人的12通道髂骨力传感器 M5670B

用于WorldSID假人的12通道髂骨力传感器

型号 M5670B
用于WorldSID假人的6分量腰椎力传感器 M56826

用于WorldSID假人的6分量腰椎力传感器

型号 M56826
用于WorldSID假人的单轴耻骨力传感器 M50241

用于WorldSID假人的单轴耻骨力传感器

型号 M50241
用于WorldSID WS-50碰撞假人的3轴肩部力传感器 M53643

用于WorldSID WS-50碰撞假人的3轴肩部力传感器

型号 M53643
用于WorldSID WS-5假人的3轴肩部力传感器 M53653

用于WorldSID WS-5假人的3轴肩部力传感器

型号 M53653
单轴压阻式加速度计 M0064C00

单轴压阻式加速度计

型号 M0064C00
THOR 50th Percentile Male (THOR-50M) TH-472-0000

THOR 50th Percentile Male (THOR-50M)

型号 TH-472-0000
UPS Power Supply for in-dummy data recorder DTI375.01

UPS Power Supply for in-dummy data recorder

型号 DTI375.01
WorldSID-50M,  KIR-TRACC, Thorax- and Shoulder, right/left WS-50-036x-YK

WorldSID-50M, KIR-TRACC, Thorax- and Shoulder, right/left

型号 WS-50-036x-YK
Data Recorder - In-Dummy Data Acquisition Modul DTI375.12-WS5%

Data Recorder - In-Dummy Data Acquisition Modul

型号 DTI375.12-WS5%
Tri-axial Thoracic Spine Load Cell for the BioRID (BR) Dummy M56423

Tri-axial Thoracic Spine Load Cell for the BioRID (BR) Dummy

型号 M56423
Data Recorder - In-Dummy Data Acquisition Modul DTI375.12-WS50%