9831C的电极插件

型号 9426B

9831C型的不同插件用于优化相应电极形状的适配性

数据表
Welding Force Calibration Transmitter – System for Measuring the Electrode Force in Spot Welding
en
1.0 MB
Schweisskraft-Kalibri...
de
1.0 MB
Related products
maXYmos BL - 用于质量控制的力 - 位移监测仪 5867B

maXYmos BL - 用于质量控制的力 - 位移监测仪

型号 5867B
焊接力校准变送器,Fz 5 kN 至 45 kN 9831C

焊接力校准变送器,Fz 5 kN 至 45 kN

型号 9831C
焊接力测试变送器,Fz 5 kN 至 25 kN 9833C

焊接力测试变送器,Fz 5 kN 至 25 kN

型号 9833C
Strain Sensor, Surface Strain Transducer, ±600 µɛ 9232AU41

Strain Sensor, Surface Strain Transducer, ±600 µɛ

型号 9232AU41
1-4-通道电荷放大器, 量程可调节至 1000000 pC 5073A

1-4-通道电荷放大器, 量程可调节至 1000000 pC

型号 5073A
1-channel miniature Industrial Charge Amplifier with IO-Link 5028A

1-channel miniature Industrial Charge Amplifier with IO-Link

型号 5028A
1-4-Channel digital Charge Amplifier, Range 20pC up to 1000000 pC 5074B

1-4-Channel digital Charge Amplifier, Range 20pC up to 1000000 pC

型号 5074B
Piezoelectric Force Sensor SlimLine, Ring Force Transducer with Fz up to 80 kN / 17.9 klbf 913xC

Piezoelectric Force Sensor SlimLine, Ring Force Transducer with Fz up to 80 kN / 17.9 klbf

型号 913xC
Piezoelectric Force Sensor, Ring Force Transducer for industrial applications with Fz up to 700 kN / 157 klbf 910xC

Piezoelectric Force Sensor, Ring Force Transducer for industrial applications with Fz up to 700 kN / 157 klbf

型号 910xC
应变变送器,με ±800 9238B

应变变送器,με ±800

型号 9238B
单通道迷你电荷放大器, 量程 100 - 100000 pC 5030A

单通道迷你电荷放大器, 量程 100 - 100000 pC

型号 5030A
手持式焊接和夹紧力监测仪 (WFM) 5825A2

手持式焊接和夹紧力监测仪 (WFM)

型号 5825A2
表面应变传感器,με ±800 9237B

表面应变传感器,με ±800

型号 9237B
9831C的电极插件 9426B