Piezoelectric Force Sensor SlimLine, Ring Force Transducer with Fz up to 80 kN / 17.9 klbf

型号 913xC

Piezoelectric force sensor SlimLine is a ring force transducer in  an extremely flat design to precisely measure forces in narrow mechanical structures. High resolution, high rigidity and extremely small dimensions characterize this sensor.

Properties:

  • Fz 0 ... 3 kN (674 lbf) to 0 ... 80 kN (17.9 klbf)
  • Dimensions (D / d / H)   8 / 2.7 / 3 to 36 / 14.1 / 5 mm
  • Integrated cable
  • Calibration after installation
  • Very slim design