caliTEST stationary

型号 5413-5761

caliTEST stationary is a calibration device for fast and precise testing and calibration of torque wrenches.

The calibration devices 300 N・m/1 000 N・m/1 500 N・m can be extended with an optional 50 N・m unit in order to achieve a calibration range of 0.5 N・m to 1 500 N・m.

• Calibration and testing of indicating and setting torque wrenches in accordance with the requirements of DIN EN ISO 6789:2003 and VDI/VDE 2645 Part 2

 

联系方式
(max 25 Mb)