combiTEST mobile

型号 5413-5121

combiTEST mobile is a calibration and testing device for fast and precise calibration and testing of torque tools. Its compact dimensions and its line-independent battery operation enable it to be used directly on the assembly line.

• Testing of nutrunners in accordance with the requirements of VDI/VDE 2647 and VDI/VDE 2645 Part 2 up to 500 N・m

• Calibration and testing of indicating and setting torque wrenches in accordance with the requirements of DIN EN ISO 6789:2003 and VDI/VDE 2645 Part 2 up to 300 N・m

 

联系方式
(max 25 Mb)