Piezoresistive Pressure Transmitter (gauge)

型号 4262A

The relative (gauge) piezoresistive pressure transmitters sensors of the Type 4262A series are suitable for the measurement of static as well as dynamic pressures up to 2kHz. The 4262A is based on a modular concept and makes it possible for the customer to assemble a customized pressure transmitter via web configurator.

The 4262A pressure transducers are suitable for demanding Test & Measurement applications and are characterized by high accuracy and excellent long-term stability, even in harsh environments with high temperature extremes, high vibration and shock loads.