M6 Piezoresistive Absolute Pressure & Temperature Transducer

型号 4080BT

Type 4080BT features, in addition to the media-separated measuring element, a protruding PT1000 probe and allows an accurate combined measurement of pressure and temperature.

The unique 4-wire concept with conditioned voltage outputs ensures highest interface flexibility. Type 4080BT is FIA homologated.

数据表
M6 absolute pressure and temperature transducer for racing applications
en
477.9 KB
M6 Absolutdrucksensor...
de
479.1 KB

M6 絶対圧および温度トランスデューサ レ...
ja
697.6 KB
M6 absolute pressure and temperature transmitter
en
407.8 KB
操作指南
Safety and warning information – PE & PR sensors
en
333.0 KB
Sicherheits- und Warn...
de
340.0 KB
文件
CAD Data Type 4080BT
language.iso_code.
336.0 KB
More Information
Early Detection with Real-Time Monitoring
en
1.6 MB
Früherkennung mit Ech...
de
1.6 MB
Related products
Miniature Charge Amplifier 5177A

Miniature Charge Amplifier

型号 5177A
M5微型PiezoStar® 内燃机缸压传感器 6054BR

M5微型PiezoStar® 内燃机缸压传感器

型号 6054BR
M6 Piezoresistive Absolute Pressure Transducer 4080B

M6 Piezoresistive Absolute Pressure Transducer

型号 4080B
M6 Piezoresistive Absolute Pressure & Temperature Transducer 4080BT