Valentin Vogt成为奇石乐集团新任董事会主席

瑞士温特图尔,2019年3月18日-奇石乐集团董事会发生人事变动:3月15日,在动态测量技术领域的全球领导者——奇石乐集团召开的股东大会上,Valentin Vogt当选董事会主席。Valentin Vogt将接任现任董事会主席Robert Lombardini。已在董事会主席职位上履职14年余年的Lombardini,并未参加此次改选。

Lombardini于1994年成为奇石乐集团董事会成员,并于2005年当选董事会主席。Lombardini与奇石乐集团CEO的Rolf Sonderegger(于2002年起任该职位)推动了奇石乐集团从系统供应商向解决方案供应商的战略转型。Sonderegger指出:“在奇石乐的全球化发展过程中,Robert Lombardini发挥关键作用:25年前,我们仅有400余名员工,到如今,我们的员工总数已经增至2200多人。如果没有他广泛渊博的企业知识、清晰的见解和综合管理方式,我们无法取得今天的成就。他多年来忠诚履职,我对此向他表示诚挚的感谢。”

Lombardini的继任者Valentin Vogt现年58岁,是一位经验丰富的企业家,他从2011年起即担任奇石乐集团董事会成员。Valentin Vogt同时还是Burckhardt Compression Holding AG公司的董事会主席和共同所有人,以及Bucher Industries和Ernst Göhner Beteiligungen AG这两家公司的董事会成员。此外,自2011年起,他一直担任瑞士雇主联合会主席。

在周五当选新任董事会主席后,Valentin Vogt表示:“能够当选奇石乐集团的董事会主席,我感到非常自豪。我十分期待在这一岗位上,履行我的新职责。”

媒体宣传资料

奇石乐公司简介及标志:Kistler Press Kit.zip

22.05.2019
Launching a milestone to U.S. market – the unique KiDAQ featuring world’s first automated calculation of measurement uncertainty.
24.04.2019
Dependable process monitoring for medical technology production – from test planning through to series manufacture.
08.04.2019
全球领先:奇石乐KiXact技术实现测量不确定度的计算
08.04.2019
奇石乐将展出针对大批量生产自动化测试和过程监测系统。
05.04.2019
奇石乐DTI技术将车辆动力学和耐久性能测试的效率提升一个新的台阶
21.03.2019
基础设施的压力不是来自于车流量,而是车辆载荷:WIM可追踪采集不断增加的车辆轴重信息。
20.03.2019
奇石乐提供汽车和发动机开发一体化解决方案
15.03.2019
奇石乐集团召开的股东大会上,Valentin Vogt当选董事会主席
14.03.2019
Kistler celebrates 4,000 Lineas WIM sensors sold to long term customer International Road Dynamics Inc.
20.02.2019
为服务客户增长的需求,奇石乐集团在加拿大新设销售中心。
18.02.2019
奇石乐集团将于3月19至21日在紧固件展上展示用于螺纹接头的测试与分析系统
11.02.2019
世界上最大的压电式力传感器可测量高达450kN的力
06.02.2019
两家企业携手共同制定长纤维复合材料过程监控新标准
05.02.2019
奇石乐集团重视中国市场,于1月24日举办上海新办公室开幕仪式。
31.01.2019
奇石乐集团2018年销售数字值得庆贺:2020年集团将邀请全球员工在邮轮上举行60周年庆祝活动。
11.12.2018
To efficiently process huge amounts of measurement data ("big test data"): AMS brings even more digital competencies to the Kistler Group.
28.11.2018
Accurate and insensitive to its mounting position: the new Type 6044A M8 sensor features an anti-strain design to ensure reliable, high-quality results.
20.11.2018
Motorsport: the new 4080B/BT absolute pressure sensors from Kistler – for real-time monitoring with maximum measurement accuracy and signal quality!
16.10.2018
在2018年德国塑料工业展览会上,奇石乐集团展示了最新的ComoNeo监测控制组件。ComoNeo是一款优秀的过程监测系统,可实现注塑成型过程的高效、透明。系统用户可以从海量系统功能中选用自己需要的功能组件。
08.10.2018
SMETEC Gesellschaft für Sensor-,Motor- und Energietechnik mbH公司最近成为奇石乐集团一员。
24.09.2018
拥有全系列车轮试验测量产品组合的奇石乐再添新品——RoaDyn S6GT车轮六分力测量系统。
21.09.2018
At Fakuma 2018, Vester will showcase all the benefits of automated testing
17.09.2018
一流表现、团队精神、热情执着是图宾根老虎篮球队和奇石乐集团共有的特质。
10.09.2018
High-accuracy dynamometer combined with innovative chuck extends tool lifetime and reduces production costs
06.09.2018
机械设备制造商力柯机电加入奇石乐集团,开启更广阔的新能源汽车市场
28.08.2018
Enhanced transparency in plastics processing
21.08.2018
The Kistler Group is introducing a compact mobile measurement solution for enhanced rolling stock maintenance in international railway operations in the shape of its railway brake force measuring system Type 2899A.
21.08.2018
在亚琛新建了一个竞争力中心,专门研发生产控制和管理系统。
31.07.2018
打个电话即提供优质服务一直都是奇石乐与客户合作的一个重要方面。为了应对德国北部地区日益增长的需求,奇石乐的测量技术专家团队将在沃尔夫斯堡新设了一个办事处。
25.07.2018
她选择依靠奇石乐的测量专家来备战2020年东京夏季奥运会。
18.07.2018
Effective monitoring with strain sensors protects machines and tools
03.07.2018
奇石乐获得德国中小型企业 Top 100 创新奖
25.06.2018
经过近两年的研发时间,Kistler 推出了世界上最小的量产切削测力仪 MicroDyn。
19.06.2018
Kistler introduces the world’s first high temperature accelerometer for the monitoring of gas turbines.
11.06.2018
Kistler is earmarking the highest investment budget for research and development in the company`s history.
11.05.2018
Digitization, Internet of Things and Industry 4.0 are presenting major challenges. Discover how Kistler responds to the great challenges of our times.
09.05.2018
At Sensor + Test 2018 Kistler will be introducing a milestone in measurement technology: its new KiDAQ data acquisition system.
08.05.2018
At NPE 2018, the Kistler Group is showcasing its latest custom monitoring package for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
03.05.2018
At Automatica 2018, the Kistler Group will turn the spotlight on diverse options for using sensors and process monitoring systems to support industrial production and enhance digitalization in test and assembly technology.
24.04.2018
The Kistler Group will showcase its expanded portfolio of industrial test and inspection systems for quality assurance at the 2018 Control trade show.
12.04.2018
The global leader in dynamic measurement technology supports the passion for innovation and technology with a three-year partnership.
06.03.2018
Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the spotlight on the very latest additions.
16.02.2018
在阿姆斯特丹国际交通展览会上,奇石乐集团展示全面的KiTraffic动态称重(WIM)解决方案,其在道路和交通监控、非现场执法以及计重收费等方面为道路业主和道路管理部门提供支持。新的扩展服务包为众多应用提供了更多便利,并确保动态称重设备在整个系统生命周期中保持出色性能。
15.02.2018
At NPE 2018 in Orlando, Florida, the Kistler Group will demonstrate a wide range of modular functionalities for ComoNeo: the process monitoring system that takes injection molding to a higher level with integrated quality monitoring geared to meet customers’ needs and requirements.
24.01.2018
2017年,奇石乐集团实现了高达18%的强劲业绩增长。 2018年,数字化转型是奇石乐的首要任务。
23.01.2018
Overcoming the complexities of RTM – with Kistler
06.01.2018
新的奇石乐 KiSprint 系统为教练和运动员提供了有效的方法,在模拟大赛条件下利用生物力学优化起跑。该系统软件为这个强大的移动解决方案提供全面的评估选项,可以个性化调整和扩展。
12.10.2017
奇石乐集团将首次展示新一代最高至100 kNm的扭矩校准系统,以及其他具有里程碑意义的电气自动化创新成果
09.10.2017
奇石乐新研发的5074A型数据采集器是目前市面上唯——款实现了以工业以太网(IE)连续通信为亮点的压电传感器放大器。
06.10.2017
不论使用哪种驱动技术,奇石乐集团提供的相关测量技术均可满足您的应用需求。
27.09.2017
奇石乐将在欧洲太空科技博览会向观众展示奇石乐的测量技术实力,以及针对挑战性空间应用的解决方案。
05.09.2017
At Fakuma 2017, we will demonstrate how you can benefit from new ComoNeo functionalities
31.08.2017
Kistler Group showcases the entire spectrum of its integrated quality assurance solutions
28.08.2017
可用于要求严苛的车辆测试的测量装备
28.08.2017
2017 AHTE 上展示全新的NCFR 压装模块,以及新一代 maXYmos 监测系统
25.08.2017
奇石乐集团8月25日收购了位于德国卡尔斯鲁厄(Karlsruhe)附近的Vester Elektronik GmbH
11.08.2017
Jaguar Land Rover uses Kistler RoaDyn® Wheel Force Transducers for accurate tyre modelling
11.07.2017
奇石乐集团并购位于亚琛的MES(制造执行系统)软件和硬件系统供应商IOS GmbH
06.07.2017
奇石乐集团于 7 月 5 日成功收购位于德国泰特南的 eso GmbH(德国)
20.06.2017
MES 系统集成助您实现生产数据完美同步
25.04.2017
第二届国际模塑博览会将于 2017年 5 月 30 日至 6 月 2 日在斯图加特举行。在本次展会上,奇石乐集团将展示确保注塑模具质量所需测量技术的安装的便捷性。
12.04.2017
奇石乐将在世界著名的国际质量控制及仪器仪表展览会上展示
12.04.2017
Advanced features for LabAmp family maximize flexibility for cutting force users.
11.04.2017
满足复杂精细测试测量需求的奇石乐产品
01.02.2017
奇石乐集团持续增长,并在全球范围内招聘专业人才。
12.12.2016
奥运冠军安东尼.埃尔文和奇石乐仪器创造成功故事
02.12.2016
Kistler seeks more than 40 specialists in what is likely Switzerland's largest job advertisement.
23.11.2016
奇石乐集团收购Schatz GmbH,从而为我们的客户提供更广泛的应用.
11.11.2016
With MARS software version 3.0, Kistler presents an extensive update of the proprietary measurement, analysis, and evaluation software for Kistler force plates.
21.10.2016
奇石乐通过对燃烧过程的监测和控制提高了大型船机和发电机组的效率及可靠性。
19.10.2016
Kistler is presenting the new versions of its ComoNeo and ComoDataCenter.
12.07.2016
Kistler's Correvit® SFII sensor measures world record in 1.513 seconds
12.05.2016
Screw technology complements the range of applications.
27.04.2016
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home for its German headquarters at the Böblingen/Sindelfingen airfield.
02.02.2016
奇石乐集团尽管受到汇率的不利影响仍获得持续增长。
26.11.2015
Increased Flexibility for High-Speed Combustion Analysis
02.11.2015
New Piezoresistive Sensor with Temperature Probe and Integrated Signal Conditioning.
27.10.2015
Kistler Provides Maximum Flexibility for Product Testing and Development
16.10.2015
Kistler's NCFR Joining Module honored in the handling and assembly category
05.10.2015
Setting the Standard for 100% Control of Linear Joining Processes with Partial Rotation
18.09.2015
Kistler Group: safeguarding the firm's competitive edge.
15.09.2015
Quick evaluation of performance and force with Kistler MARS 2.1.
03.09.2015
Major update for Kistler’s mobile engine indication system.
01.09.2015
Setting New Standards in Automated Process Monitoring for Injection Molding.
25.08.2015
Kistler Showcases Three Latest Product Innovations at Motek 2015
26.06.2015
Kistler honored with ASCO Award Gold for best corporate transformation in Switzerland.
26.06.2015
Kistler's software for force plates offers a host of new features for performance diagnostics in sports and rehabilitation.
10.11.2014
New product developments for dynamic measuring technology at the Kistler booth at SPS IPC Drives 2014
14.10.2014
Wide range of options for optimizing the quality assurance through documenting and evaluating production data of CoMo Injection Systems
29.09.2014
Users obtain a full range of force–displacement measurement systems from one source
03.06.2014
Extending the maXYmos product range to control and monitor production processes and quality assurance
26.05.2014
At Sensor + Test 2014 Kistler is presenting many new features from the field of measurement electronics in addition to its already proven sensor technology.
19.05.2014
Users obtain a full range of force–displacement measurement systems from one source
06.02.2014
The Kistler Group achieved sales of 285 million CHF in 2013, thus marking a slight growth in comparison with the figures for the prior year.
11.11.2013
From flexible torque sensors to complete test stands for highly-efficient electric drives
联系方式
Cara-Isabell Maercklin
Cara-Isabell Maercklin
Media Contact
联系方式
(max 25 Mb)