TOP 100 Seal of Approval for Innovative Capability

As an innovation leader, Kistler consistently seizes on overarching trends and translates them into unique metrological solutions and products. This dedicated approach pays dividends: Kistler Automotive GmbH was chosen as one of Germany's hundred most innovative medium-sized businesses in 2015, and was awarded the sought-after TOP 100 Quality Seal of Approval.


The TOP 100 Seal of Approval honors Germany's most innovative businesses in recognition of their outstanding achievements. The TOP 100 project provides valuable benchmarking for innovation management by subjecting every stage of the innovation process to rigorous scrutiny. An independent jury of experts rates categories of innovative capability such as 'Innovation-Friendly Senior Management', Climate of Innovation' and 'Innovative Processes and Organization'. The result is that a company's innovative capability − and its capacity to deal with future developments − can be seen at a glance. This year's Seals of Approval were presented on June 26, 2015 by TOP 100 mentor and science journalist Ranga Yogeshwar during the German Small and Medium-Sized Company Summit in Essen.


Leading Edge through Innovation

As an innovation leader, Kistler seizes consistently on overarching trends and translates them into groundbreaking metrological solutions and products. This dedicated approach pays dividends, as Dr. Thomas Wagner, Head of Kistler's Division Automotive Research & Test is delighted to explain: 'We act as a development partner to devise individual solutions in close collaboration with our customers. The award of the TOP 100 Seal of Approval is both a mark of recognition and a source of motivation for us.' Dr. Wagner adds: 'The TOP 100 Seal of Approval acknowledges the tireless efforts of Kistler's employees in Germany and throughout the world.'


Short Innovation Cycles

Innovation cycles in the automotive industry are accelerating as time goes on. This is generating demand for more efficient and more economical engines that offer enhanced safety and comfort – and at lower prices. Faced with this growing pressure, many OEMs are focusing more on their core businesses as they turn to selected development partners for the support they need. This latest trend is both a challenge and an opportunity for a medium-sized enterprise such as Kistler. ‘The TOP 100 Seal of Approval shows that we are meeting the challenge,’ Dr. Thomas Wagner notes.


Close Collaboration with Customers

Kistler provides individual support to numerous OEMs by acting as a powerful development partner. Thanks to customized solutions and a range of services tailored to clients' requirements, Kistler meets the most diverse challenges – always on the basis of eye-to-eye relationships with customers. By expanding its Tech Centers, Kistler will be able to step up its innovative efforts in the future as it continues to collaborate closely with its customers across the globe. The TOP 100 Seal of Approval provides encouraging confirmation that Kistler has set the right course for the future.

These links take you to more information on measurement solutions from Kistler's Division Automotive Research & Test:

Fahrzeugsicherheit
Fahrdynamik & Betriebsfestigkeit
Marine & Stationärmotoren
Motoren Forschung & Entwicklung


Caption:
Dr. Thomas Wagner (Head of Division Automotive Research & Test, Kistler), Ranga Yogeshwar (TOP 100) and Thomas Warkentin (Head of Business Field Vehicle Safety, Kistler)

媒体宣传资料

奇石乐公司简介及标志:Kistler Press Kit.zip

19.06.2018
Kistler introduces the world’s first high temperature accelerometer for the monitoring of gas turbines.
11.06.2018
Kistler is earmarking the highest investment budget for research and development in the company`s history.
09.05.2018
At Sensor + Test 2018 Kistler will be introducing a milestone in measurement technology: its new KiDAQ data...
08.05.2018
At NPE 2018, the Kistler Group is showcasing its latest custom monitoring package for ComoNeo, its...
03.05.2018
At Automatica 2018, the Kistler Group will turn the spotlight on diverse options for using sensors and process...
24.04.2018
The Kistler Group will showcase its expanded portfolio of industrial test and inspection systems for quality...
12.04.2018
The global leader in dynamic measurement technology supports the passion for innovation and technology with a...
06.03.2018
Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the...
16.02.2018
在阿姆斯特丹国际交通展览会上,奇石乐集团展示全面的KiTraffic动态称重(WIM)解决方案,其在道路和交通监控、非现场执法以及计重收费等方面为道路业主和道路管理部门提供支持。新的扩展服务包为众多应用提供了更多便利,并...
15.02.2018
At NPE 2018 in Orlando, Florida, the Kistler Group will demonstrate a wide range of modular functionalities...
24.01.2018
2017年,奇石乐集团实现了高达18%的强劲业绩增长。 2018年,数字化转型是奇石乐的首要任务。
23.01.2018
Overcoming the complexities of RTM – with Kistler
06.01.2018
新的奇石乐 KiSprint 系统为教练和运动员提供了有效的方法,在模拟大赛条件下利用生物力学优化起跑。该系统软件为这个强大的移动解决方案提供全面的评估选项,可以个性化调整和扩展。
12.10.2017
奇石乐集团将首次展示新一代最高至100 kNm的扭矩校准系统,以及其他具有里程碑意义的电气自动化创新成果
09.10.2017
奇石乐新研发的5074A型数据采集器是目前市面上唯——款实现了以工业以太网(IE)连续通信为亮点的压电传感器放大器。
06.10.2017
不论使用哪种驱动技术,奇石乐集团提供的相关测量技术均可满足您的应用需求。
27.09.2017
奇石乐将在欧洲太空科技博览会向观众展示奇石乐的测量技术实力,以及针对挑战性空间应用的解决方案。
05.09.2017
At Fakuma 2017, we will demonstrate how you can benefit from new ComoNeo functionalities
31.08.2017
Kistler Group showcases the entire spectrum of its integrated quality assurance solutions
28.08.2017
可用于要求严苛的车辆测试的测量装备
28.08.2017
2017 AHTE 上展示全新的NCFR 压装模块,以及新一代 maXYmos 监测系统
25.08.2017
奇石乐集团8月25日收购了位于德国卡尔斯鲁厄(Karlsruhe)附近的Vester Elektronik GmbH
11.08.2017
Jaguar Land Rover uses Kistler RoaDyn® Wheel Force Transducers for accurate tyre modelling
11.07.2017
奇石乐集团并购位于亚琛的MES(制造执行系统)软件和硬件系统供应商IOS GmbH
06.07.2017
奇石乐集团于 7 月 5 日成功收购位于德国泰特南的 eso GmbH(德国)
20.06.2017
MES 系统集成助您实现生产数据完美同步
25.04.2017
第二届国际模塑博览会将于 2017年 5 月 30 日至 6 月 2 日在斯图加特举行。在本次展会上,奇石乐集团将展示确保注塑模具质量所需测量技术的安装的便捷性。
12.04.2017
奇石乐将在世界著名的国际质量控制及仪器仪表展览会上展示
12.04.2017
Advanced features for LabAmp family maximize flexibility for cutting force users.
11.04.2017
满足复杂精细测试测量需求的奇石乐产品
01.02.2017
奇石乐集团持续增长,并在全球范围内招聘专业人才。
12.12.2016
奥运冠军安东尼.埃尔文和奇石乐仪器创造成功故事
02.12.2016
Kistler seeks more than 40 specialists in what is likely Switzerland's largest job advertisement.
29.11.2016
德国纽伦堡举办的SPS IPC Drives大会上,奇石乐首次展示了分析螺栓装配的实验室系统、扭矩工具的校准设备和测试系统,以及随机抽样测试的测量系统。
23.11.2016
奇石乐集团收购Schatz GmbH,从而为我们的客户提供更广泛的应用.
21.10.2016
奇石乐通过对燃烧过程的监测和控制提高了大型船机和发电机组的效率及可靠性。
19.10.2016
Kistler is presenting the new versions of its ComoNeo and ComoDataCenter.
14.10.2016
所有的行业参与者与企业都必须在持续开发现有技术和扩大专业知识方面发挥积极的作用。这是协调全球互联经济发展需要与保持环境不受破坏的唯一方法。
12.07.2016
Kistler's Correvit® SFII sensor measures world record in 1.513 seconds
12.05.2016
Screw technology complements the range of applications.
27.04.2016
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home...
02.02.2016
奇石乐集团尽管受到汇率的不利影响仍获得持续增长。
26.11.2015
Increased Flexibility for High-Speed Combustion Analysis
02.11.2015
New Piezoresistive Sensor with Temperature Probe and Integrated Signal Conditioning.
27.10.2015
Kistler Provides Maximum Flexibility for Product Testing and Development
16.10.2015
Kistler's NCFR Joining Module honored in the handling and assembly category
05.10.2015
Setting the Standard for 100% Control of Linear Joining Processes with Partial Rotation
18.09.2015
Kistler Group: safeguarding the firm's competitive edge.
15.09.2015
Quick evaluation of performance and force with Kistler MARS 2.1.
03.09.2015
Major update for Kistler’s mobile engine indication system.
01.09.2015
Setting New Standards in Automated Process Monitoring for Injection Molding.
25.08.2015
Kistler Showcases Three Latest Product Innovations at Motek 2015
29.06.2015
Kistler Automotive GmbH honored as one of Germany's most innovative companies
26.06.2015
Kistler honored with ASCO Award Gold for best corporate transformation in Switzerland.
26.06.2015
Kistler's software for force plates offers a host of new features for performance diagnostics in sports and...
联系方式