Pressure and Temperature Monitoring with Kistler Type 4080AT

Winterthur, 3 November 2015 – Kistler is adding a new member to its 4080A family of piezoresistive absolute pressure sensors for motor racing applications: the Type 4080AT combined pressure and temperature sensor. The new M6 miniature absolute pressure sensor is another Kistler success story: the dimensions are reduced, the compensated temperature range is extended to 150°C – and at the same time, measurement accuracy is enhanced.

Suitable for universal use, this sensor features a temperature probe and integrated signal conditioning. It was specifically designed to cope with harsh ambient conditions in motor racing as well as demanding requirements on the test bench, and it can be installed directly in the vehicle. Type 4080AT supports reliable monitoring of pressure in hydraulic, cooling water or oil circuits, so users enjoy benefits such as early detection of problems, optimization of system design and real-time monitoring of critical conditions for operation. Type 4080AT will be available from the end of 2015 onwards.

Temperature Probe and Integrated Signal Conditioning

Type 4080AT features a high-precision piezoresistive pressure module. Thanks to a media-separated measuring element, the sensor can operate reliably with maximum measuring accuracy and signal quality – criteria that are crucial in motor racing. The additional integrated PT1000 probe allows dynamic temperature measurements in liquids at up to 200°C. The 4080AT features maximum flexibility for connection to a data acquisition system thanks to a unique concept that includes integrated signal conditioning and an analog voltage output from 0.2 to 4.4 VDC (pressure) and 0.5 to 4.5 VDC (temperature).

Vehicle Integration Optimized, Compensated Temperature Range Extended

Seamless integration into the vehicle was a top priority when Kistler developed its concept for the Type 4080AT. Consistent development work reduced the dimensions to the minimum while enhancing measurement accuracy. Optimized calculation algorithms also mean that the compensated temperature range is now increased to a maximum operating temperature of 150°C – so the sensor meets the demanding requirements for today's onboard sensor technology.

Universal Use on Race Circuits and Test Benches

With its 5, 10 and 20 bar pressure ranges, the Type 4080AT is suitable for universal use – for example, in low pressure applications in hydraulic, cooling water or oil circuits. Like Type 4080A, Type 4080AT is FIA-homologated and can be supplied in variants with a LEMO plug connector or a flylead cable; the product is available as from the end of 2015.

Compatible with Kistler's Entire 4080A Family

Development of the 4080AT was based on the M6 absolute pressure sensor (Type 4080A) that has established its position in motor racing. This ensures that the new sensor is mechanically and electrically compatible with the other members of the 4080A family.

For more details about this product and about Kistler's measurement solutions for motor racing, visit: www.kistler.com/en/applications/automotive-research-test/engine-research-development/motorsport/

Suitable for universal use, Kistler's Type 4080AT M6 miniature absolute pressure sensor with temperature probe and integrated signal conditioning was specifically designed to cope with harsh ambient conditions in motor racing applications and demanding test bench requirements.

 

Suitable for universal use, Kistler's Type 4080AT M6 miniature absolute pressure sensor with temperature probe and integrated signal conditioning was specifically designed to cope with harsh ambient conditions in motor racing applications and demanding test bench requirements.

 

The following pictures can be downloaded in high resolution
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
Accurate and insensitive to its mounting position: the new Type 6044A M8 sensor features an anti-strain design to ensure reliable, high-quality results.
20.11.2018
Motorsport: the new 4080B/BT absolute pressure sensors from Kistler – for real-time monitoring with maximum measurement accuracy and signal quality!
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
The Kistler Group is introducing a compact mobile measurement solution for enhanced rolling stock maintenance in international railway operations in the shape of its railway brake force measuring system Type 2899A.
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
Digitization, Internet of Things and Industry 4.0 are presenting major challenges. Discover how Kistler responds to the great challenges of our times.
09.05.2018
At Sensor + Test 2018 Kistler will be introducing a milestone in measurement technology: its new KiDAQ data acquisition system.
08.05.2018
At NPE 2018, the Kistler Group is showcasing its latest custom monitoring package for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
03.05.2018
At Automatica 2018, the Kistler Group will turn the spotlight on diverse options for using sensors and process monitoring systems to support industrial production and enhance digitalization in test and assembly technology.
24.04.2018
The Kistler Group will showcase its expanded portfolio of industrial test and inspection systems for quality assurance at the 2018 Control trade show.
12.04.2018
The global leader in dynamic measurement technology supports the passion for innovation and technology with a three-year partnership.
06.03.2018
Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the spotlight on the very latest additions.
16.02.2018
在阿姆斯特丹国际交通展览会上,奇石乐集团展示全面的KiTraffic动态称重(WIM)解决方案,其在道路和交通监控、非现场执法以及计重收费等方面为道路业主和道路管理部门提供支持。新的扩展服务包为众多应用提供了更多便利,并确保动态称重设备在整个系统生命周期中保持出色性能。
15.02.2018
At NPE 2018 in Orlando, Florida, the Kistler Group will demonstrate a wide range of modular functionalities for ComoNeo: the process monitoring system that takes injection molding to a higher level with integrated quality monitoring geared to meet customers’ needs and requirements.
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
With MARS software version 3.0, Kistler presents an extensive update of the proprietary measurement, analysis, and evaluation software for Kistler force plates.
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
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home for its German headquarters at the Böblingen/Sindelfingen airfield.
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
At Sensor + Test 2014 Kistler is presenting many new features from the field of measurement electronics in addition to its already proven sensor technology.
19.05.2014
Users obtain a full range of force–displacement measurement systems from one source
06.02.2014
The Kistler Group achieved sales of 285 million CHF in 2013, thus marking a slight growth in comparison with the figures for the prior year.