奇石乐燃烧分析系统KiBox KID优化发动机爆震

Winterthur, September 2019 – The key to optimizing combustion engines is detailed information about the thermodynamic processes that take place in the engine. Factors to be investigated for this purpose include knocking behavior, which has a major influence on consumption and engine smoothness. Now, the new KiBox KID from Kistler supplies engine application engineers with precise data about these processes.

The tried-and-tested KiBox from Kistler is an indicating system for combustion analysis. It provides detailed information about the quality of combustion and the thermodynamic processes that take place in a combustion engine. All the relevant measurands are calculated and visualized in real time. This compact system is equally suitable for mobile use while the vehicle is traveling, and as a stationary application on a test stand.

Knock control in production vehicles

Kistler added a new variant to the KiBox family of products at the start of 2019. The Knock Intensity Detection functionality – or KID – is based on the proven Bosch methodology for applying the knock protection function in engine control units (ECUs). Knock control in production vehicles is based on structure-borne signals. To calibrate the knock application, cylinder pressure signals are captured simultaneously with corresponding structure-borne signals, and are then analyzed and combined with the measurement labels provided by the ECU.

Excellent compatibility

KID is the next stage in the evolution of this methodology, making it possible to apply the latest generation of Bosch ECUs with model-based knock detection methods. Another new feature: the standardized XCP interface. This supports PTP (Precision Time Protocol) for cross-system, synchronous recording of measurement data in combination with other components. Existing KiBox users can also implement these groundbreaking functions thanks to an attractive upgrade concept.

Custom solutions

As an added benefit, our customers have access to direct on-site support and advice from the Kistler Group's global network of specialists. Users can also request customized services for KiBox – an excellent way to guarantee highly efficient, goal-oriented engine indication.

媒体宣传资料

下载新闻稿 PDF,Word及高清图片素材: 奇石乐媒体资料.zip

28.07.2022
最成功的三轴加速度计8763B更精确地测量微振动。
05.05.2022
奇石乐积极推进多个项目,为其企业价值——"对民生和环境的承诺 "注入更多活力。
28.04.2022
全新压阻式压力传感器——即使在恶劣的条件下和狭小的空间中也具有广泛的适用性。
13.04.2022
奇石乐全新推出的伺服压机系统NCFC高度适配铆接应用,也适用于关注力-位移监测的装配过程。
17.02.2022
奇石乐集团2021年销售额达4.11亿瑞士法郎,同比增长14%。
19.01.2022
奇石乐最新推出M8气缸压力传感器(6041C)在卓越的测量领域有了全新突破。
06.10.2021
Kistler 8763B050加速度计能测量极低的微振动,它的本体噪声降低了27%。
02.08.2021
奇石乐六分量车轮力传感器获JWL认证,可应用于道路测试。
02.08.2021
Kistler Instrumente GmbH将关闭其Wetzlar工厂,生产和服务业务将迁至Sindelfingen。
07.07.2021
奇石乐集团已经建立了一个创新实验室,充分发挥数字化的隐藏潜力。
23.06.2021
WLAN,用户管理和包络曲线适应的过程,提高了注塑成型性能和可用性。
21.06.2021
KiRoad Wireless HDR是针对汽车开发人员的新型无电缆解决方案。
17.06.2021
坚固的传感器检查安全气囊点火器,确保它们在紧急情况下可靠地触发拯救生命的连锁反应。
26.05.2021
奇石乐Kistler拓展其智能配件设备的范围,以确保压电传感器能在各类测量系统中适用。
06.05.2021
Kistler现在为其用于空间测试的钛金属外壳压电加速度计提供低释气电缆。
03.05.2021
使用创新型KiBox2 测量,分析同时优化电动和燃烧型动力总成。
06.04.2021
Kistler新一代测试组件提供升级功能,紧凑设计,及多重保护选项。
06.04.2021
在备战奥运会的训练过程中,特殊的测量技术越来越多地被应用于提升运动员表现。
31.03.2021
奇石乐集团于3月正式加入车辆测试与标准化国际联盟(IAMTS)。
25.03.2021
奇石乐Kistler将其93x1C压电传感器的测量范围增加了20%至40%。
02.03.2021
未来的测量技术需要经过良好培训的员工。Kistler 2021年培训计划提供线上和现场实践课程。
15.02.2021
奇石乐预计2021年将恢复增长,由于战略调整完成,奇石乐已做好准备。
10.12.2020
The new Weigh In Motion app from Kistler facilitates the installation of new sensors and provides instant support.
07.12.2020
奇石乐Kistler与CTS合作在全球推出碰撞测试用仿生假人,可搭配奇石乐的内置假人传感器。
20.11.2020
Kistler 5074B 电荷放大器为用户带来更灵活,更易于集成的优势。
13.11.2020
经过彻底的改进,Kistler 9091B传感器现在比以往任何时候都更加精准和耐用。
29.10.2020
Kistler uses digital X-rays to detect errors in measuring wheels and offers quality control and calibration from a single source.
29.10.2020
8248A3三轴加速度计,可承受260摄氏度高温。
22.10.2020
Kistler INSPECTOR电子扭矩扳手是一款高性能、可靠的过程能力检测工具。
14.09.2020
On October 7 and 8, 2020, Kistler will be hosting the vEXPO virtual trade fair for automotive research and vehicle testing.
08.09.2020
新一代 SlimLine力传感器系列,优化了线性度,更适合微小力测量。
14.07.2020
奇石乐推出用于预燃室的全新火花塞技术:提升发动机效率。
08.07.2020
奇石乐发布新型船机和发电机组缸压监测传感器。
17.06.2020
汽车零部件,半导体,电子以及医疗领域的全新行业解决方案
02.06.2020
奇石乐KiDAU数据采集系统和新型超级电池KiBAT结合,实现高效、成功的碰撞测试测量。
26.05.2020
maXYmos TL ML – 全球首款满足FDA及 MDR严格要求的过程监控系统。
18.05.2020
奇石乐与Vehico公司达成合作,为客户提供传感器技术和驾驶机器人的一站式解决方案。
14.05.2020
奇石乐推出了新款超高温振动监控加速度计。
15.04.2020
奇石乐推出全新微型电荷放大器,支持IO-Link技术——适用于广泛的工业应用,
26.03.2020
疫情期间奇石乐集团的最新情况
02.03.2020
为确保解决方案达到理想效果,员工培训至关重要。
26.02.2020
奇石乐动态称重解决方案精准可靠。
10.02.2020
奇石乐集团2019年营业额为4.66亿瑞士法郎,全球约2,200名员工。
07.02.2020
智能解决方案提升医疗制造产品质量,降低成本。
07.01.2020
新型测力仪的测量范围扩大到-500N~500N,突破了此前的极限,进一步提升了卫星图像的清晰度。
02.12.2019
Thanks to its high accuracy and robustness, the new KiTraffic Digital makes it easy to directly fine overloaded vehicles.
18.11.2019
The HIS high-speed camera system from Kistler is the solution of choice for optical analysis of combustion processes in engines.
31.10.2019
在2019 SPS德国纽伦堡工业自动化展览会上,奇石乐展出具有高资源利用率的过程监控系统——并可实现与机器人技术之间的互联。
25.10.2019
在斯图加特的Blechexpo上奇石乐将展示为冲压和批量生产零件以及连接和成形工艺提供的各种测试系统。
22.10.2019
创新测量链引领汽车高效研发,提升验证过程
21.10.2019
如何优化混合动力车的动力总成?奇石乐与英国巴斯大学开展合作研究。
16.10.2019
精度高,体积小,坚固耐用:在2019 K 展上奇石乐带来创新型微型模腔压力传感器
07.10.2019
奇石乐 Quattro Jump 运动表现分析系统,测量腿部的所有相关性能参数,有助于避免关节运动损伤。
30.09.2019
Thanks to the new, model-based knock intensity detection, the KiBox KID delivers added value data to the user.
30.09.2019
2019年奇石乐辛德尔芬根公司以其高效的环境管理系统获 DIN EN ISO 14001 认证。
27.09.2019
The Czech government has approved Weigh In Motion with KiTraffic for direct law enforcement of overloaded trucks.
19.09.2019
奇石乐扩展瑞士和德国公司场址,在市场不稳定时期发出强有力信号。
17.09.2019
2019年9月16日临时股东大会上任命了两位董事会新成员。
10.09.2019
奇石乐以S-Motion传感器及应用和服务等方面的技术支持,助力瑞士年轻工程师。
06.09.2019
奇石乐参加2019K 展:通过智能过程监控和其他解决方案实现塑料智能制造
26.08.2019
Motek 2019:奇石乐如何助力伺服压装及紧固件技术领域的工业4.0铺平道路。
21.08.2019
为什么研究人员使用奇石乐力传感器优化海啸灾害防护?
16.08.2019
为什么奇石乐员工会向患癌儿童进行捐助?
22.05.2019
奇石乐向美国市场推介一款里程碑式的测量技术产品——KiDAQ在全球首次实现测量不确定度的自动计算
24.04.2019
可靠的医疗器械生产过程监控——从测试规划到系列生产。
08.04.2019
奇石乐将展出针对大批量生产自动化测试和过程监测系统。
05.04.2019
奇石乐DTI技术将车辆动力学和耐久性能测试的效率提升一个新的台阶
21.03.2019
基础设施的压力不是来自于车流量,而是车辆载荷:WIM可追踪采集不断增加的车辆轴重信息。
20.03.2019
奇石乐提供汽车和发动机开发一体化解决方案
15.03.2019
奇石乐集团召开的股东大会上,Valentin Vogt当选董事会主席
14.03.2019
Kistler celebrates 4,000 Lineas WIM sensors sold to long term customer International Road Dynamics Inc.
20.02.2019
为服务客户增长的需求,奇石乐集团在加拿大新设销售中心。
18.02.2019
奇石乐集团将于3月19至21日在紧固件展上展示用于螺纹接头的测试与分析系统
11.02.2019
世界上最大的压电式力传感器可测量高达450kN的力
06.02.2019
两家企业携手共同制定长纤维复合材料过程监控新标准
05.02.2019
奇石乐集团重视中国市场,于1月24日举办上海新办公室开幕仪式。
11.12.2018
To efficiently process huge amounts of measurement data ("big test data"): AMS brings even more digital competencies to the Kistler Group.
28.11.2018
Accurate and insensitive to its mounting position: the new Type 6044A M8 sensor features an anti-strain design to ensure reliable, high-quality results.
20.11.2018
Motorsport: the new 4080B/BT absolute pressure sensors from Kistler – for real-time monitoring with maximum measurement accuracy and signal quality!
16.10.2018
在2018年德国塑料工业展览会上,奇石乐集团展示了最新的ComoNeo监测控制组件。ComoNeo是一款优秀的过程监测系统,可实现注塑成型过程的高效、透明。系统用户可以从海量系统功能中选用自己需要的功能组件。
08.10.2018
SMETEC Gesellschaft für Sensor-,Motor- und Energietechnik mbH公司最近成为奇石乐集团一员。
24.09.2018
拥有全系列车轮试验测量产品组合的奇石乐再添新品——RoaDyn S6GT车轮六分力测量系统。
21.09.2018
At Fakuma 2018, Vester will showcase all the benefits of automated testing
17.09.2018
一流表现、团队精神、热情执着是图宾根老虎篮球队和奇石乐集团共有的特质。
10.09.2018
High-accuracy dynamometer combined with innovative chuck extends tool lifetime and reduces production costs
06.09.2018
机械设备制造商力柯机电加入奇石乐集团,开启更广阔的新能源汽车市场
28.08.2018
Enhanced transparency in plastics processing
21.08.2018
The Kistler Group is introducing a compact mobile measurement solution for enhanced rolling stock maintenance in international railway operations in the shape of its railway brake force measuring system Type 2899A.
21.08.2018
在亚琛新建了一个竞争力中心,专门研发生产控制和管理系统。
31.07.2018
打个电话即提供优质服务一直都是奇石乐与客户合作的一个重要方面。为了应对德国北部地区日益增长的需求,奇石乐的测量技术专家团队将在沃尔夫斯堡新设了一个办事处。
25.07.2018
她选择依靠奇石乐的测量专家来备战2020年东京夏季奥运会。
18.07.2018
Effective monitoring with strain sensors protects machines and tools
03.07.2018
奇石乐获得德国中小型企业 Top 100 创新奖
25.06.2018
经过近两年的研发时间,Kistler 推出了世界上最小的量产切削测力仪 MicroDyn。
19.06.2018
Kistler introduces the world’s first high temperature accelerometer for the monitoring of gas turbines.
11.06.2018
Kistler is earmarking the highest investment budget for research and development in the company`s history.
11.05.2018
Digitization, Internet of Things and Industry 4.0 are presenting major challenges. Discover how Kistler responds to the great challenges of our times.
09.05.2018
At Sensor + Test 2018 Kistler will be introducing a milestone in measurement technology: its new KiDAQ data acquisition system.
08.05.2018
At NPE 2018, the Kistler Group is showcasing its latest custom monitoring package for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
03.05.2018
At Automatica 2018, the Kistler Group will turn the spotlight on diverse options for using sensors and process monitoring systems to support industrial production and enhance digitalization in test and assembly technology.
24.04.2018
The Kistler Group will showcase its expanded portfolio of industrial test and inspection systems for quality assurance at the 2018 Control trade show.
12.04.2018
The global leader in dynamic measurement technology supports the passion for innovation and technology with a three-year partnership.
06.03.2018
Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the spotlight on the very latest additions.
16.02.2018
在阿姆斯特丹国际交通展览会上,奇石乐集团展示全面的KiTraffic动态称重(WIM)解决方案,其在道路和交通监控、非现场执法以及计重收费等方面为道路业主和道路管理部门提供支持。新的扩展服务包为众多应用提供了更多便利,并确保动态称重设备在整个系统生命周期中保持出色性能。
15.02.2018
At NPE 2018 in Orlando, Florida, the Kistler Group will demonstrate a wide range of modular functionalities for ComoNeo: the process monitoring system that takes injection molding to a higher level with integrated quality monitoring geared to meet customers’ needs and requirements.
24.01.2018
2017年,奇石乐集团实现了高达18%的强劲业绩增长。 2018年,数字化转型是奇石乐的首要任务。
23.01.2018
Overcoming the complexities of RTM – with Kistler
06.01.2018
新的奇石乐 KiSprint 系统为教练和运动员提供了有效的方法,在模拟大赛条件下利用生物力学优化起跑。该系统软件为这个强大的移动解决方案提供全面的评估选项,可以个性化调整和扩展。
12.10.2017
奇石乐集团将首次展示新一代最高至100 kNm的扭矩校准系统,以及其他具有里程碑意义的电气自动化创新成果
09.10.2017
奇石乐新研发的5074A型数据采集器是目前市面上唯——款实现了以工业以太网(IE)连续通信为亮点的压电传感器放大器。
06.10.2017
不论使用哪种驱动技术,奇石乐集团提供的相关测量技术均可满足您的应用需求。
27.09.2017
奇石乐将在欧洲太空科技博览会向观众展示奇石乐的测量技术实力,以及针对挑战性空间应用的解决方案。
05.09.2017
At Fakuma 2017, we will demonstrate how you can benefit from new ComoNeo functionalities
31.08.2017
Kistler Group showcases the entire spectrum of its integrated quality assurance solutions
28.08.2017
可用于要求严苛的车辆测试的测量装备
28.08.2017
2017 AHTE 上展示全新的NCFR 压装模块,以及新一代 maXYmos 监测系统
25.08.2017
奇石乐集团8月25日收购了位于德国卡尔斯鲁厄(Karlsruhe)附近的Vester Elektronik GmbH
11.08.2017
Jaguar Land Rover uses Kistler RoaDyn® Wheel Force Transducers for accurate tyre modelling
11.07.2017
奇石乐集团并购位于亚琛的MES(制造执行系统)软件和硬件系统供应商IOS GmbH
06.07.2017
奇石乐集团于 7 月 5 日成功收购位于德国泰特南的 eso GmbH(德国)
20.06.2017
MES 系统集成助您实现生产数据完美同步
25.04.2017
第二届国际模塑博览会将于 2017年 5 月 30 日至 6 月 2 日在斯图加特举行。在本次展会上,奇石乐集团将展示确保注塑模具质量所需测量技术的安装的便捷性。
12.04.2017
奇石乐将在世界著名的国际质量控制及仪器仪表展览会上展示
12.04.2017
Advanced features for LabAmp family maximize flexibility for cutting force users.
11.04.2017
满足复杂精细测试测量需求的奇石乐产品
01.02.2017
奇石乐集团持续增长,并在全球范围内招聘专业人才。
02.12.2016
Kistler seeks more than 40 specialists in what is likely Switzerland's largest job advertisement.
23.11.2016
奇石乐集团收购Schatz GmbH,从而为我们的客户提供更广泛的应用.
11.11.2016
With MARS software version 3.0, Kistler presents an extensive update of the proprietary measurement, analysis, and evaluation software for Kistler force plates.
21.10.2016
奇石乐通过对燃烧过程的监测和控制提高了大型船机和发电机组的效率及可靠性。
19.10.2016
Kistler is presenting the new versions of its ComoNeo and ComoDataCenter.
12.07.2016
Kistler's Correvit® SFII sensor measures world record in 1.513 seconds
12.05.2016
Screw technology complements the range of applications.
27.04.2016
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home for its German headquarters at the Böblingen/Sindelfingen airfield.
02.02.2016
奇石乐集团尽管受到汇率的不利影响仍获得持续增长。
26.11.2015
Increased Flexibility for High-Speed Combustion Analysis
02.11.2015
New Piezoresistive Sensor with Temperature Probe and Integrated Signal Conditioning.
27.10.2015
Kistler Provides Maximum Flexibility for Product Testing and Development
16.10.2015
Kistler's NCFR Joining Module honored in the handling and assembly category
05.10.2015
Setting the Standard for 100% Control of Linear Joining Processes with Partial Rotation
18.09.2015
Kistler Group: safeguarding the firm's competitive edge.
15.09.2015
Quick evaluation of performance and force with Kistler MARS 2.1.
03.09.2015
Major update for Kistler’s mobile engine indication system.
01.09.2015
Setting New Standards in Automated Process Monitoring for Injection Molding.
25.08.2015
Kistler Showcases Three Latest Product Innovations at Motek 2015
26.06.2015
Kistler honored with ASCO Award Gold for best corporate transformation in Switzerland.
26.06.2015
Kistler's software for force plates offers a host of new features for performance diagnostics in sports and rehabilitation.
10.11.2014
New product developments for dynamic measuring technology at the Kistler booth at SPS IPC Drives 2014
14.10.2014
Wide range of options for optimizing the quality assurance through documenting and evaluating production data of CoMo Injection Systems
29.09.2014
Users obtain a full range of force–displacement measurement systems from one source
03.06.2014
Extending the maXYmos product range to control and monitor production processes and quality assurance
26.05.2014
At Sensor + Test 2014 Kistler is presenting many new features from the field of measurement electronics in addition to its already proven sensor technology.
19.05.2014
Users obtain a full range of force–displacement measurement systems from one source
06.02.2014
The Kistler Group achieved sales of 285 million CHF in 2013, thus marking a slight growth in comparison with the figures for the prior year.
11.11.2013
From flexible torque sensors to complete test stands for highly-efficient electric drives
联系方式
Cara-Isabell Maercklin
Cara-Isabell Maercklin
Media Contact
联系方式
文件大小不超过 25 MB