Kistler takes plastics processing to a new level with ComoNeo 2.1.0

Novi, February 15, 2018 – At NPE 2018 in Orlando, Florida (May 7 to 11), the Kistler Group will demonstrate a wide range of modular functionalities for ComoNeo: the process monitoring system that takes injection molding to a higher level with integrated quality monitoring geared to meet customers’ needs and requirements.

Since its initial launch three years ago, the ComoNeo process monitoring and control system has continued to evolve. Injection molding experts now have a mature and flexible solution to monitor and optimize their processes. Based on the measurement of the cavity pressure, it is possible to significantly increase the efficiency of plastics processing, which means preventing the occurrence of rejects, increasing quality and reducing costs.

More and more, injection molding companies are confronted with new, complex tasks. Increasingly demanding requirements and functional integration in component design result in multi-component systems with complex process technology, for example in lightweight design for the automotive and aerospace industries. To support such applications, ComoNeo can also control multi-component and RTM processes as of version 2.1.0. Two or more processes, depending on the component, would traditionally have to be recorded and evaluated separately whereas with the ComoNeo 2.1.0 it is possible to monitor up to four components in various tool technologies.

Transparent processes guarantee quality and reduce costs

In addition to user-oriented visualization and the integrated assistance systems based on expert knowledge, ComoNeo now also offers a model-based prediction of component quality based on specified tolerance limits. The integrated software calculates the optimal process parameters and thus ensures higher quality, especially in demanding applications.

In addition to predicting the production quality, all collected data can be stored in the central ComoDataCenter database and are thus available for further analysis. ComoNeo also controls the transfer of proven tool configurations to other machines as well as the balancing of the hot runner in multi-cavity molds.

The wide range of functionalities now integrated into ComoNeo enables our customers to tailor a multifunctional system to their specific application in a virtually modular fashion. This makes it possible to efficiently control the increased complexity in the injection molding process, resulting in higher quality and lower production costs. The potential of process-integrated quality monitoring is far from exhausted.”

Dr. Robert Vaculik, Head of the Plastics Business Unit at Kistler

 

Kistler looks forward to seeing you at the NPE 2018 in Orlando from May 7–11, 2018 at booth W7145. For more information about ComoNeo, click on the following link: www.kistler.com/comoneo

Media contact:
Angela Venditti
Marketing Supervisor
Phone: +1 248 668 6824
E-Mail: angela.venditti@kistler.com

媒体宣传资料

奇石乐公司简介及标志:Kistler Press Kit.zip

19.06.2018
Kistler introduces the world’s first high temperature accelerometer for the monitoring of gas turbines.
11.06.2018
Kistler is earmarking the highest investment budget for research and development in the company`s history.
09.05.2018
At Sensor + Test 2018 Kistler will be introducing a milestone in measurement technology: its new KiDAQ data...
08.05.2018
At NPE 2018, the Kistler Group is showcasing its latest custom monitoring package for ComoNeo, its...
03.05.2018
At Automatica 2018, the Kistler Group will turn the spotlight on diverse options for using sensors and process...
24.04.2018
The Kistler Group will showcase its expanded portfolio of industrial test and inspection systems for quality...
12.04.2018
The global leader in dynamic measurement technology supports the passion for innovation and technology with a...
06.03.2018
Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the...
16.02.2018
在阿姆斯特丹国际交通展览会上,奇石乐集团展示全面的KiTraffic动态称重(WIM)解决方案,其在道路和交通监控、非现场执法以及计重收费等方面为道路业主和道路管理部门提供支持。新的扩展服务包为众多应用提供了更多便利,并...
15.02.2018
At NPE 2018 in Orlando, Florida, the Kistler Group will demonstrate a wide range of modular functionalities...
24.01.2018
2017年,奇石乐集团实现了高达18%的强劲业绩增长。 2018年,数字化转型是奇石乐的首要任务。
23.01.2018
Overcoming the complexities of RTM – with Kistler
06.01.2018
新的奇石乐 KiSprint 系统为教练和运动员提供了有效的方法,在模拟大赛条件下利用生物力学优化起跑。该系统软件为这个强大的移动解决方案提供全面的评估选项,可以个性化调整和扩展。
12.10.2017
奇石乐集团将首次展示新一代最高至100 kNm的扭矩校准系统,以及其他具有里程碑意义的电气自动化创新成果
09.10.2017
奇石乐新研发的5074A型数据采集器是目前市面上唯——款实现了以工业以太网(IE)连续通信为亮点的压电传感器放大器。
06.10.2017
不论使用哪种驱动技术,奇石乐集团提供的相关测量技术均可满足您的应用需求。
27.09.2017
奇石乐将在欧洲太空科技博览会向观众展示奇石乐的测量技术实力,以及针对挑战性空间应用的解决方案。
05.09.2017
At Fakuma 2017, we will demonstrate how you can benefit from new ComoNeo functionalities
31.08.2017
Kistler Group showcases the entire spectrum of its integrated quality assurance solutions
28.08.2017
可用于要求严苛的车辆测试的测量装备
28.08.2017
2017 AHTE 上展示全新的NCFR 压装模块,以及新一代 maXYmos 监测系统
25.08.2017
奇石乐集团8月25日收购了位于德国卡尔斯鲁厄(Karlsruhe)附近的Vester Elektronik GmbH
11.08.2017
Jaguar Land Rover uses Kistler RoaDyn® Wheel Force Transducers for accurate tyre modelling
11.07.2017
奇石乐集团并购位于亚琛的MES(制造执行系统)软件和硬件系统供应商IOS GmbH
06.07.2017
奇石乐集团于 7 月 5 日成功收购位于德国泰特南的 eso GmbH(德国)
20.06.2017
MES 系统集成助您实现生产数据完美同步
25.04.2017
第二届国际模塑博览会将于 2017年 5 月 30 日至 6 月 2 日在斯图加特举行。在本次展会上,奇石乐集团将展示确保注塑模具质量所需测量技术的安装的便捷性。
12.04.2017
奇石乐将在世界著名的国际质量控制及仪器仪表展览会上展示
12.04.2017
Advanced features for LabAmp family maximize flexibility for cutting force users.
11.04.2017
满足复杂精细测试测量需求的奇石乐产品
01.02.2017
奇石乐集团持续增长,并在全球范围内招聘专业人才。
12.12.2016
奥运冠军安东尼.埃尔文和奇石乐仪器创造成功故事
02.12.2016
Kistler seeks more than 40 specialists in what is likely Switzerland's largest job advertisement.
29.11.2016
德国纽伦堡举办的SPS IPC Drives大会上,奇石乐首次展示了分析螺栓装配的实验室系统、扭矩工具的校准设备和测试系统,以及随机抽样测试的测量系统。
23.11.2016
奇石乐集团收购Schatz GmbH,从而为我们的客户提供更广泛的应用.
21.10.2016
奇石乐通过对燃烧过程的监测和控制提高了大型船机和发电机组的效率及可靠性。
19.10.2016
Kistler is presenting the new versions of its ComoNeo and ComoDataCenter.
14.10.2016
所有的行业参与者与企业都必须在持续开发现有技术和扩大专业知识方面发挥积极的作用。这是协调全球互联经济发展需要与保持环境不受破坏的唯一方法。
12.07.2016
Kistler's Correvit® SFII sensor measures world record in 1.513 seconds
12.05.2016
Screw technology complements the range of applications.
27.04.2016
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home...
02.02.2016
奇石乐集团尽管受到汇率的不利影响仍获得持续增长。
26.11.2015
Increased Flexibility for High-Speed Combustion Analysis
02.11.2015
New Piezoresistive Sensor with Temperature Probe and Integrated Signal Conditioning.
27.10.2015
Kistler Provides Maximum Flexibility for Product Testing and Development
16.10.2015
Kistler's NCFR Joining Module honored in the handling and assembly category
05.10.2015
Setting the Standard for 100% Control of Linear Joining Processes with Partial Rotation
18.09.2015
Kistler Group: safeguarding the firm's competitive edge.
15.09.2015
Quick evaluation of performance and force with Kistler MARS 2.1.
03.09.2015
Major update for Kistler’s mobile engine indication system.
01.09.2015
Setting New Standards in Automated Process Monitoring for Injection Molding.
25.08.2015
Kistler Showcases Three Latest Product Innovations at Motek 2015
29.06.2015
Kistler Automotive GmbH honored as one of Germany's most innovative companies
26.06.2015
Kistler honored with ASCO Award Gold for best corporate transformation in Switzerland.
26.06.2015
Kistler's software for force plates offers a host of new features for performance diagnostics in sports and...
联系方式