Moulding Expo

Kistler at the Moulding Expo – sensors and systems for process-integrated quality control in plastics injection molding

Cutting-edge injection molding production depends on process-integrated quality control. Mold shops constantly have to face new challenges when designing and installing the measurement technology they require. Kistler offers sensors and systems to meet every challenge: top-quality products that are easy to install – even in the most complex molds.

Our highlights will help you to advance – so visit our stand, and we'll show you how!

Multichannel connector, type 1722

This new connector is simpler to handle because it ensures that single-wire cables are even easier to connect. But that's not all: it also provides better protection against contamination and vibrations. Specified up to 120°C, this component is also 100 % backwards-compatible – so as regards installation and connections, its familiar four- and eight-channel design makes it identical to its predecessor.

Type 6185 sensor: insensitive to installation position

This new sensor has a frontal diameter of only 2 mm, making it ideal for use with extremely small components. The type 6185 is specifically designed to prevent falsification of measurement values due to lateral forces. The benefits: greater precision in the injection molding process and simplified installation.

Accessories

Our extensive range of auxiliary equipment, calibration and testing instruments make handling far easier for you – for example, installation and removal are much simpler with the socket wrench for mounting nuts or the extraction tool for sensors. The ideal way to check the unit after installation: our tester set for cavity pressure sensors. It can test the sensor's sensitivity and the insulation for the entire measuring chain. Ask our stand team to advise you!

Visit us from 30 May to 2 June on stand 5E61 in hall 5 at the Moulding Expo 2017, and let our experts show you the benefits offered by our intelligent solutions for installing measurement technology – even in the most complicated injection molds.

We look forward to seeing you there
Your Kistler Team

30.05.2017 - 02.06.2017
Save the date
Stuttgart, Germany
联系方式
(max 25 Mb)