Zero defects are the basis for lean production

Times have changed and conventional mass production is a thing of the past. Particularly in the automotive industry, mass production as per Henry Ford is not always appropriate for today's variety of models. Instead of automating entire production lines for the overall production processes, it is now increasingly common to integrate semi-automatic production steps. It is the smaller production batches that are raising the importance of the lean production concept. The aim is to maximize the process efficiency of the production as a whole, while minimizing waste and thereby reducing production costs.


Please download the complete Success Story (PDF) here.

29.08.2017
Applus IDIADA依赖于奇石乐的内置假人测量技术。
04.01.2017
奇石乐能够检测到车辆碰撞试验中最喜欢的变化,帮助提高事故生存率
22.12.2016
奇石乐优化车辆综合测试
20.12.2016
奇石乐传感器在任何条件下都能最大程度的保证数据的准确度
07.11.2016
Kistler pressure sensors enabled the Rosetta space probe to fly for 6.4 billion kilometers.
28.10.2016
漫步在训练场(已有三年历史)内,立即被一个长长的混凝土建筑所吸引。与办公室和更衣室相同的是,该建筑物有现代化的训练区域,该区域自2015年底以来使用了奇石乐的测力台。该技术产生的测量结果让培训主管深入了解他们球员的身体状...
17.08.2016
Kistler makes the difference in the crucial sports moments with its Performance Analysis System for Swimming.
19.02.2016
Determination of Pump Efficiency with Kistler KiTorq Measuring Flange System
15.06.2015
Measurement Solutions for Automotive Test Systems
08.05.2015
Quality Assurance in the Automotive Industry
02.03.2015
博泽如何提高双组份制品品质和自动分离缺陷制品
02.12.2014
奇石乐集团追求的是进取和可持续增长的策略– 战略收购是该策略的核心要素之一。这意味着,奇石乐考虑和选择一些企业合作,可以实现更高的目标。2006 年对 Dr. Staiger Mohilo& Co. GmbH...
02.12.2014
在太阳系飞行了十年之后,Rosetta 航天器于 2014 年 11 月 12 日将探测器 Philae 发射到“Chury”彗星上。为了避免探测器在 40...
23.08.2011
HEWI and its Customers Benefit from Cavity Pressure Technology
15.02.2011
End-to-end process monitoring for critical medical moldings
07.02.2011
Cavity pressure measurement eliminates short shots at Fischer GmbH & Co KG of Sinsheim/Germany