Space Tech 2017

Measurement technologies for challenging space applications

Space Tech Expo Europe is the main meeting place for representatives of the European Space industry. This international exposition is also a fixed event on Kistler's trade fair program: our experts will be on hand at stand A51 in hall 5 to show visitors measurement technology capabilities and solutions for challenging space applications.

As the highlight of the presence at Space Tech Expo Europe, Kistler shall be presenting product solutions for selected space applications to the show visitors. At the fair stand, attendees can see exhibits such as a rocket engine test bench with built-in pressure, force and acceleration sensors, as well as the new piezoelectric 6-component force/torque link, Type 9306A.

Do you need a ticket? Save it here in advance.

We are looking forward to your visit!
Your Kistler Team

Space Tech 2017
24.10.2017 - 26.10.2017
Save the date
Bremen, Germany