Sensors and Electronics for Extreme Conditions.

Winterthur, May 23, 2014 – At this year's Sensor + Test in Nuremberg Kistler is presenting not only sensors for the dynamic measuring of force, pressure and acceleration, but also three market innovations in the field of measurement electronics.

 

Taking measurements with piezoelectric sensors has never been so easy

With the Kistler LabAmp 5165A, a charge amplifier of incredible versatility enters the market. The integrated data acquisition allows you to see the measurement values in virtually no time on the screen. In addition, as usual, the low noise amplified signals are provided at the analog outputs.

Media Release LabAmp (PDF/EN)

 

New Kistler Charge Amplifier Module for NI CompactRIO Platform

Thanks to the charge amplifier module 5171A it is now possible for the very first time to use piezoelectric sensors directly with the CompactRIO platform from National Instruments. The use of external amplifiers is no longer required. This makes the integration of PE sensors into real-time applications a simple and attractive option.

Media Release CompactRIO (PDF/EN)

 

Announcing New Precision Calibrator

The Kistler precision calibrator for charge amplifiers Type 5395A has been an indispensable tool for work carried out in demanding calibration and test laboratories all over the world for over three decades already. The new Type 5395B is continuing this tradition and now offers many new functions at an outstanding calibration and measuring capacity.

Media Release Precision Calibrator (PDF/EN)

 

Kistler is presenting its products for taking measurements under extreme conditions at the Sensor + Test in Nuremberg from June 3-5, 2014 at booth 11-241 in Hall 11.

Please find the detailed media releases for our product launches at Sensor + Test 2014 enclosed in the digital media kit or in the press corner at the exhibition, NCC West, Level 1.

 

 

Media Release (PDF/EN)

 

Media contact

Marco Stock
Head of Sales Sensor Technology Germany
Phone +49 337 6730 80
E-mail: marco.stock@kistler.com

 

 

Kistler portfolio — sensors and electronics for extreme conditions.