Reasonably Priced NC Joining Module NCFB Now with Additional Measuring Ranges of 15 kN and 5 kN

Kistler is expanding its selection of electromechanical NC joining modules NCFB Type 2160A… with versions offering particularly good value for money. The present size with predefined measuring ranges of 50 kN and 25 kN is being supplemented with a second, smaller version with ranges of 15 kN and 5 kN.

 

Despite its 200 mm stroke and cost-optimized design, the new joining module is only about 750 mm long. This compactness allows very flexible incorporation in assembly systems. Its high traverse speed of 250 mm/s ensures short cycle times. The integral piezoelectric force sensor for measuring in the direction of the pressure, offers a higher overload factor, and with two measuring ranges covers a very wide range of forces. The NC joining module is available with holding brake as an option.

The NC Compact firmware (Type 2159A…) loaded on the servo controller is ideal for simple force-displacement evaluation and documentation of standard joining processes with the NC joining module NCFB. With very low capital and installation costs it facilitates integration into existing user control environments. As an alternative to the NC Compact Firmware, the force-displacement monitoring units DMF-P A310 Universal Type 4740A… or DMF-P A300 NCF Type 4734A… can also be used. With the aid of a wide variety of tolerance windows they evaluate complex force-displacement curves of virtually any application. They can also comprehensively document the curve and associated setpoints with actual values.

The NC joining module NCFB was developed specifically for standard joining processes. The two sizes provide seamless coverage of measuring ranges from 5 kN to 50 kN. The existing size with measuring ranges of 50 kN and 25 kN has a stroke of 400 mm and traverse speed of up to 150 mm/s.

Electromechanical NC joining modules from Kistler make it easier to automate force-displacement monitored joining and press-fit processes. With five series in several sizes, the assortment of products covers measuring ranges from 0,05 to 300 kN without any gaps. They are available not only as a system subassembly but also in complete manual worksta-tions for development, prototyping or small-batch production.