Parkour: Load Test for the Joints

They climb walls, jump from roof to roof and defy gravity: The enthusiasts of the trendy urban sport ‘Parkour’ overcome any apparently insurmountable obstacle with athletic top performance. The ability to jump, the speed and the balance of these city acrobats are breathtaking.


But these gymnastics in the daily metropolitan jungle are not without risks. Which forces are the asphalt athletes exposed to, and where are their limits? An exciting program on Swiss television in which the Kistler force plates play a hidden but starring role...


The show can be watched directly on the Swiss television station's website (transmission on SRF 12 Thursday, June 11, 2015 at 9:00 PM local time; start of Kistler item at min 13.56)

Video (only available in German)