Miniature Cavity Pressure Sensors Now With Exchangeable Cables For Easy Maintenance

Dusseldorf, July 3, 2013 - Miniature cavity pressure sensors from Kistler’s portfolio are now also available with exchangeable cables. The standard pressure sensor Type 6183C with a front diameter of 1 mm is the first to offer this new feature, soon to be followed by Type 6182C sensors with a front diameter of 2,5 mm. Damaged or accidentally sheared-off sensor cables can now be replaced quickly and easily.

 

The basic sensor type can be equipped with different cables and spacer sleeves to suit different applications. This includes the option of changing from state-of-the-art single-wire to traditional coaxial wiring and vice versa. The sensor Type 6183C can also be changed to wireless operation by installing it into a retainer plate with the help of a charge-conducting spacer sleeve and a contact element. Retainer plates equipped in this way can be changed and installed without sensor disassembly.

The new sensor is available with a hard chrome-plated front or without coating. The uncoated sensor front can be and aligned with the contours of the mold surface. For these applications the sensor can be fitted with an anti-rotation lock to ensure precise positioning of the machined sensor.

To ensure safe injection molding of highly gas-emitting polymer types such as POM or PA, the sensor Type 6183C is equipped with a special venting groove.

 

Kistler Media Release, 16.09.2013 (PDF)