Kistler Goes Beyond Limits

Kistler sensors and measuring elements often outperform conventional sensors in many aspects. Often, they excel where products from other suppliers reach their limits. With the motto "Kistler Goes Beyond Limits”, the traditional manufacturer emphasizes the unique selling point of its pressure, force, torque and acceleration sensors at the SENSOR+TEST 2013 trade show, which will take place from 14 through 16 May, 2013 in Nuremberg/Germany (Booth 327 in Hall 11).

High sensitivities, extreme measuring amplitudes, extraordinary operating temperatures and a particularly versatile range of applications are the unique selling points of Kistler sensors in industrial and laboratory applications. Kistler pressure sensors, for instance, work in environments with extreme operating temperatures, have outstanding natural frequencies and are extremely sensitive, while Kistler force sensors are suitable for a variety of applications and measure very low as well as very high forces. They cover an impressively wide measuring range – from miniature force sensors with 0 … 200 N right through to press force calibration sensors with 0 … 20 MN. Kistler torque sensors meet the most challenging requirements: they are used for the development of miniature drives and high speeds, as well as for testing powertrains in heavy agricultural and construction machinery with torques of up to 30 000 N∙m. Kistler’s KiTorq modular torque sensors with separate torque measuring unit and torque evaluation unit combine maximum measuring precision with maximum versatility. Kistler piezoelectric or capacitive acceleration sensors, extremely lightweight yet rugged, operate in a high frequency range, are highly sensitive and provide dynamic movement. They can detect minute building vibrations in the µg range and shock events up to 100 000 g with a very high constancy of temperature.

Compact dynamometers in different sizes measure forces in several components. Kistler will launch the brand-new MiniDyn Type 9119AA… multi-component dynamometer at the SENSOR+TEST, a system for measuring multi-component micro-forces and for determining the machining force in fine finishing processes, micro- and high-precision machining even of hard and brittle material. It is comprised of four 3-component force sensors which are mounted between a corrosion-resistant titanium cover and two lateral base plates with high pre-tension. Thanks to its extremely versatile mounting method, it is compatible with many different installation conditions. In combination with the corresponding Kistler connection cables the dynamometer is sealed to protection class IP67. With measuring ranges of up to 4 000 N, an extremely low response threshold, a very high sensitivity and high natural frequency, it measures all three orthogonal components of micro-forces. Its signals can be amplified by all Kistler charge amplifiers.

Kistler at the SENSOR+TEST 2013: Hall 11, Booth 327.