High-Sensitivity, Single Axis K-Beam® MEMS Capacitive Accelerometer

Kistler, worldwide supplier of precision sensors, systems and instrumentation for the dynamic measurement of pressure, force, torque and acceleration, has introduced the Type 8315A…, a high-sensitivity, low-noise single axis MEMS capacitive accelerometer series. Incorporating the company's own K-Beam technology, the Type 8315A… is designed to measure acceleration and low-frequency vibration in the primary sensing axis within a variety of automotive, aerospace, OEM, R&D and general laboratory test applications. The Kistler Type 8315A… series is available in six different models, with measurement ranges from ±2 … ±200 g and a frequency response of 0 … 1 000 Hz (5 %). The compact design provides a 1-inch (25,4 mm) footprint and incorporates a MEMS variable capacitance sensing element, consisting of a small inertial mass and flexure element sandwiched be-tween two parallel plates. As the mass deflects under acceleration, the capacitance between the element and plates changes, which is converted to a proportional voltage by the internal analog signal conditioner. The Kistler Type 8315A… series offers excellent thermal stability and reliable performance over an operating temperature range of –65 … 250 F (–55 … 125 °C). It is powered by a single wide range supply between 6 and 50 VDC and has an internal voltage regulator. The accelerometer is shock rated to 6 000 g pk. Models within the Kistler Type 8315A… series are offered with three different housing and electrical interface options (AC, TA, TB), which determine available output signal formats. The AC option features a lightweight, hard anodized aluminum housing with environmental sealing, integral ground isolation, epoxy seal and integral PVC cable, with a maximum operating temperature of 185 °F (85 °C). Available output signal formats for the AC option are bipolar at 0 ±4 V, single ended 2,5 V ±2 V or differential 0 ±8 V accelerometer outputs. Kistler Type 8315A… series TA and TB options feature lightweight, welded titanium housings with choice of industry standard 4-pin, ¼-28 connector or integral Fluoro-polymer jacketed cable, for a fully hermetic design with integral ground isolation. The maximum operating temperature on these units is 250 F (125 °C). Available accelerometer output signal formats are bipolar at 0 ±4 V, single ended 2,5 V ±2 V (both with temperature output) and differen-tial 0 ±8 V output. For the TA and TB options, a temperature output is provided if external compensation of output signal is desired. Recommended optional accessories for use with the Kistler Type 8315A… series include magnetic, off-ground adhesive or 10-32 screw mounting bases; a triaxial mounting cube; and various flexible, breakout, extension and output cabling options. The Kistler Type 8315A… series is suitable for a variety of R&D and OEM applications, particularly where use of an instrument-grade accelerometer for high-precision, low-frequency measurements and high-durability packaging are absolute requirements. Typical applications include low-frequency aerospace ground vibration testing; structural dynamics; automotive laboratory testing, road testing and vehicle ride assessments; structural response testing of bridges and other civil structures; seismic ground and structural testing; and R&D applica-tions, such as human motion studies and platform motion control systems.