Friction and Efficiency Testing with Kistler: Measuring Sensor Technology for End-of-Line Test Stands

With Kistler's torque sensor technology, the exact power can be calculated from the input moment and the measured speed. In addition to efficiency testing, Kistler torque sensors are also used to measure friction coefficients.

Contact
Inher S.A. (Pty) Ltd. Inher S.A. (Pty) Ltd.
Sales Representative

1-4-Channel Charge Amplifier, adjustable Range up to 1000000 pC

Type 5073A

analogue amplifier for industrial application

Properties:

  • Open measuring range 100 pC … 1000000 pC
  • Bandwidth ≈ 0 kHz up to 20 kHz
  • *Connector BNC / TNC / D-Sub 9p/15p
  • *Output Voltage / Current
  • Control via IO / RS232

*Variant

1-Component Force Links, Fz up to ±120 kN / ±26.9 klbf

Type 93X1B

Properties:

  • Fz ±2.5 kN (562 lbf) to ±120 kN (±26.9 klbf)
  • Dimensions (D / H)   11 / 25 to 76 / 108 mm
  • Connector KIAG 10-32 neg.
  • Preloaded and precalibrated, ready to measure
  • For compression and tensile forces

1-Component Press Force Links, Fz up to 700 kN / 157 klbf

Type 93X3A

piezoelectric Sensor with practical mechanical Interface

Properties:

  • Fz 0 ... 10 kN (2.24 klbf) to 0 ... 700 kN (157 klbf)
  • Dimensions (D / L) 20 / 26 mm to 145 / 190 mm
  • Connector KIAG 10-32UNF neg.
  • Preloaded and precalibrated, ready to measure

KiTorq Torque Measuring Flange

Type 4550A

The KiTorq system is a torque measuring flange system, consisting of the torque measuring unit KiTorq rotor Type 455XA... and the torque evaluation unit KiTorq stator Type 454XA... The rotors and stators of the KiTorq system that have the same speed option can be used in any combination with each other.

1-Component Press Force Links, Fz up to 20 kN / 4.49 klbf

Type 9313AAX

Properties:

  • Fz 0 ... 5 kN (1.12 klbf) to 0 ... 20 kN (4.49 klbf)
  • Dimensions (D / H)  13 / 10 mm to 19 / 14 mm
  • Connector KIAG 10-32UNF neg.
  • high sensitivity
  • Preloaded and precalibrated, ready to measure

ComoTorque Evaluation Instrument for Torque Sensors

Type 4700B

The evaluation instrument is used in R&D and industrial applications. Torque sensors with strain gage technology and standardized voltage output or frequency output are connected directly.

Dual Range Torque Sensor

Type 4503B

The sensor with built-in speed sensor up to 8192 pulses per revolution function in accordance with the strain gauge principle. The integrated digital measure value pre-processing generates analog and digital output signals

Mini-Smart Torque Sensor

Type 4502A

The sensors operate according to the strain gage principle. The analog output signal of 0 to 5 VDC is transferred without contact. Integral angle/speed measurement is optional.