Offline engine diagnostics for large engines: the pressure sensor being installed on the engine.

Offline engine diagnostics of cylinder pressure with sensors from Kistler for large engines

Cylinder pressure plays a key part also in offline engine diagnostics of large 2- and 4-stroke engines. No other parameter provides such meaningful information that can be used in so many ways: to optimize maintenance intervals, detect damage ahead of time, ensure compliance with emission limits and minimize fuel consumption – to name but a few examples.

Advantages of offline engine diagnostics of cylinder pressure for large engines:

  • Sensors are quickly mounted on the indicator valve for periodic measurements
  • High-precision sensors with long-term stability deliver high-quality measurement data
  • Diagnostic equipment that is easy to handle
  • Rugged sensors that withstand high operating temperatures

Safety and reliability are paramount whenever large engines are in operation. Simply contact us

Benefits

Detect damage at an early stage

Optimize maintenance intervals

Ensure compliance with emission limits

Simple cylinder balancing

Optimize fuel consumption

Services

Maximum measurement accuracy in your process.

Our experts are happy to assist and advise.

Контакты
Max 25 MB