Road to Tokyo

Training with KiSprint: faster off the starting block, faster to the goal

For a perfect run, every detail has to be just right – beginning with the start. Only proper technique allows athletes to unleash their maximum power in the first meters. Kistler’s KiSprint instrumented starting block measures the force curve during a run, and a laser determines the speed. Automatically calculated performance data also provide valuable knowledge about the starting and acceleration phase, bringing athletes a step closer to perfection with each run – and the winner’s podium in Tokyo well within sight.

Ready, set, go: three reasons to train with KiSprint
Ease of operation
Thanks to the user-friendly software and simple system design, coaches save time and can therefore focus on the essential: their athletes.
Ease of operation
Thanks to the user-friendly software and simple system design, coaches save time and can therefore focus on the essential: their athletes.
Clear feedback
Performance data can be viewed immediately after the measurement. Visual processing facilitates force data analysis, and video images help with the practical implementation.
Clear feedback
Performance data can be viewed immediately after the measurement. Visual processing facilitates force data analysis, and video images help with the practical implementation.
Meaningful comparative values
An individual athlete’s performance at different points in time and the performance of different athletes can be compared, visibly highlighting the training progress and the effects of different training strategies.
Meaningful comparative values
An individual athlete’s performance at different points in time and the performance of different athletes can be compared, visibly highlighting the training progress and the effects of different training strategies.
Kistler translates measuring results into images

Individual parameters can be analyzed and compared with ease using the video function or graphical display. 

Book a demo
Purchase a complete system – and comprehensive service to go with it

KiSprint (9693A) includes all the components you need to measure starting performance. We also provide services such as commissioning and on-site training. The starting block dimensions match the dimensions of a competition starting block. The angle and position of the foot plate can be adjusted quickly and easily.

Components

  • Sprint starting block with instrumentation for force measurement
  • Laser for speed acquisition
  • High-speed camera for visual feedback
  • Electronic starting gun

Optional

  • Additional force plates for hand force measurement and step analysis

Software features

  • Synchronous data acquisition and analysis
  • Automatic calculation of relevant performance parameters
  • Comparison mode with side-by-side comparison of different athletes or training periods 
  • Graphical display of the differences between the left and right leg
  • Export and report function

Learn more about the product KiSprint

Services

Maximum measurement accuracy in your process.

Quick assistance for optimum operation.

Original parts for demanding applications.

Application-oriented expertise – right from the start.

Контакты
Max 25 MB