Motorsport – high-precision sensors enabling peak performance

Onboard Sensor Technology from Kistler

In motorsports, today’s racecars have to meet extremely demanding requirements that call for a vast array of onboard sensors for monitoring and control. All systems must be perfectly designed and integrated to provide sustained top performance during operation, otherwise maximum efficiency is impossible. Our compact pressure sensors ensure the highest signal quality combined with great reliability – yet they require a minimum of space. Customized onboard solutions assist engineers with detecting problems at an early stage; they also allow optimization of the engine performance and monitor various kinds of systems.

Advantages of sensors from Kistler for onboard motorsport applications:

  • Cylinder pressure measurement for maximum engine performance
  • Real-time monitoring of systems
  • Robust sensors for long-term use
  • Optimal integration into the racecar

Compact, rugged solutions for motorsport applications. Simply contact us!

Benefits

Customized solutions

Professional support

Savings on resources

Predictive maintenance

Maximized efficiency

Контакты
Max 25 MB