Excellent quality assurance thanks to high-performance test automation

All-round solution expertise

We provide our customers with a complete coordinated package from one single source – expertise in mechanical engineering, image processing and software, backed by precise laboratory analyses – a combination that ensures high vertical integration and creates the conditions for excellent quality assurance based on technologically perfected test automation.

Standardized, user-friendly solutions

As regards software, our machinery and plant concept focuses on user-friendliness and intuitive operation. Our systems offer:

  • Full information on the live test assignment
  • Standardized user interface with graphic support
  • Plant-specific options to parameterize and configure the test system
  • Optional software upgrade for remote diagnosis and maintenance
  • Compliant with all current machinery directives and standards
Контакты
Max 25 MB