Измерение давления в полости во время процесса инжекционного формования

Zero-defect production based on cavity pressure measurement during the injection molding process

Zero-defect production with 100% quality is the supreme goal of every plastics processing operation – in sectors ranging from automotive supply and medical technology to electronics. Reliable process control is the key to achieving this goal. The solution? Piezoelectric sensors and systems from Kistler. They measure and analyze the cavity pressure during the injection molding process, while monitoring the process and separating rejects. Based on cavity pressure measurement, these systems control the injection molding process and balance the hot runner system in line with the mold cavity pressure – no matter which machines, molds and peripherals are in use. And as you would expect, all relevant quality data is fully documented. To boost efficiency in plastics processing. 

Quality assurance in injection molding results from process monitoring based on cavity pressure measurement.
Литьё под давлением – контроль качества на основе контроля технологического процесса

Kistler's cavity pressure systems ensure a full-range approach – from the actual measurement through to comprehensive documentation of cavity pressure.

RTM process monitoring and control with cavity pressure systems from Kistler guarantees the quality of composites.
Сплав – контроль качества благодаря мониторингу и управлению RTM-процессом

In lightweight component production, optimal processing of fiber composites (e.g. carbon) is essential for success.

You might be interested also in:

Events
Düsseldorf, Germany
K 2022
News
16.09.2022
At K 2022, Kistler will showcase its solutions for injection molding that make plastics processing more intelligent and sustainable.
Контакты
Max 25 MB