Fork light barrier, Infrared light, Fork width 5 mm

Тип PXI Serie

Properties:

  • Switching output PNP
  • Switching frequency 1 kHz
  • Output function normally open/normally closed (NO/NC)
  • Repeating accuracy < 0,02 mm
  • Operating voltage 12 … 30 VDC
  • Connection 3-pin M8 connector
Контакты
(max 25 Mb)