Fork light barrier, Laser red light, Fork width up to 40 mm

Тип PSL Serie

Properties:

  • Switching output PNP
  • Switching frequency 4 kHz
  • Output function normally open/normally closed (NO/NC)
  • Repeating accuracy < 0,02 mm
  • Operating voltage 12 … 30 VDC
  • Light beam diameter 0,2 mm
  • Connection 3-pin M8 connector
Контакты
Max 25 MB