Acceleration measurement unit

 

For the measurement of linear acceleration in all three orthogonal directions.

Тип DTI-M60-3K

The unit consits of 3 accelerometers and one DiMod Type DTI307.03. All components are combined in one housing.

  • 3-axis sensor (acceleration in the three coordinate directions) 
  • 4-pole anti-aliasing filter, 4 kHz cut-off frequency
  • Sampling rate 20 kHz
  • Sampling ADC with 16 bits resolution
  • Shunt stimulation of all axes
  • DTI bus connection
  • Dimensions 22x22x21 mm
Контакты
(max 25 Mb)