Piezoelectric Load Cell Low Force, Force Transducer with Fz up to ±50 N / ±11.24 lbf *discontinued*

Тип 9207

"Sales of this product will be discontinued effective December 31, 2023."
"Product type 9215A or product type 9217A / type 9217A1 is recommended as replacement."

Properties:

  • Dimensions (D / L / H)  M10 / 63.7 / 28.5 mm
  • Connector KIAG 10-32UNF neg.
  • High sensitivity
  • compression and tensile forces
  • Preloaded and precalibrated, ready to measure