Piezoelectric Pressure Sensor (IEPE - 14 bar / 200 psi)

Тип 601CBA00014.0

The piezoelectric pressure sensors of the Type 601C series are dynamic pressure transducers with very small sensor size. Due to their high sensitivity, they are suited for a variety of applications where very small pressure pulsations need to be measured.

Sensor Properties:

  • Voltage output (IEPE)
  • Sensitivity (357 mV/bar / 25 mV/psi)
  • High natural frequency (>215 kHz)
  • Small size (diameter = 5.5 mm / 0.218 in)
Контакты
(max 25 Mb)