Piezoelectric Pressure Sensor (IEPE - 1.5 bar / 22 psi)

Тип 601CBA00001.5

The piezoelectric pressure sensors of the Type 601C series are dynamic pressure transducers with very small sensor size. Due to their high sensitivity, they are suited for a variety of applications where very small pressure pulsations need to be measured.

Sensor Properties:

  • Spannungsausgang (IEPE)
  • Sensitivity (3333 mV/bar / 230 mV/psi)
  • High natural frequency (>215 kHz)
  • Small size (diameter = 5.5 mm / 0.218 in)
Контакты
(max 25 Mb)