Ground vibration testing (GVT), modal and structural analysis

Modal analysis is performed regularly on aircraft and their subcomponents to detect structural changes and potential damage. It includes experimental and analytical vibration investigations of acoustic, fatigue and functional aspects during the development phase of equipment and products. 

One of the primary goals for design engineers is to determine the modal characteristics of the mechanical structure by testing and identifying the natural vibration modes. Ground vibration testing (GVT) typically calls for a large number of high-performance accelerometers at reasonable cost. Modal accelerometers from Kistler are available for three measurement ranges, including 5 g, 10 g and 50 g, offering an accurate frequency and phase response within the specified frequency range. 

High channel count systems of this type must offer the required technical properties, but easy handling during installation is also of the utmost importance. Short installation times, low error rates and reliability over a 10-year timeframe are the key criteria. There are two key parameters to reduce error rates and time needed for installation: TEDS capability (Transducer Electronic Datasheet) and the sensitive axis alignment in relation to the overall coordinate system.

Key technologies for the application

The low-noise performance of ceramic-based acceleration sensor families allows measurement of very small signals with no need for heavier seismic masses that could modify the behavior of the unit under test (UUT).

Modal sensors from Kistler are characterized by a flat and repeatable frequency response, especially towards low frequencies. We also provide specific low-frequency calibration certificates and phase response characterizations on demand.

The IEEE 1451.4 TEDS automatically transfers sensor parameters to TEDS-capable signal conditioning, to minimize transcription errors and record-keeping tasks.

For fast and easy installation: special clips or housings enable flexible orientation of the sensitive axis. 

Контакты
(max 25 Mb)