Road to Tokyo

The truth out on the field: Team Monitoring with MARS software

With the MARS software Team Monitoring feature, individual players’ specific fitness factors can be visualized in comparison with the team or another reference parameter. Standardized performance tests provide insight into the neuromuscular characteristics of each athlete. The force data calculated by MARS serve as an objective decision-making tool for putting the best team out on the field.

Who is in the game? Three reasons to use MARS
Ranking performance
How fit is your player? Is there a risk of injury? MARS software ranks a player’s performance against team members and shows a player’s individual progress, thus providing a tool for making decisions with regard to the team. 
Ranking performance
How fit is your player? Is there a risk of injury? MARS software ranks a player’s performance against team members and shows a player’s individual progress, thus providing a tool for making decisions with regard to the team. 
Identifying talent
Which players should be promoted? What are the relevant conditioning factors and benchmarks in a sporting discipline? With MARS software, talent can be identified and specifically promoted, thereby safeguarding investments.
Identifying talent
Which players should be promoted? What are the relevant conditioning factors and benchmarks in a sporting discipline? With MARS software, talent can be identified and specifically promoted, thereby safeguarding investments.
Determining return-to-play
When should a player return to play after an injury? The rehabilitation process is guided by objective force measurement data, creating the basic conditions for a safe return to play.
Determining return-to-play
When should a player return to play after an injury? The rehabilitation process is guided by objective force measurement data, creating the basic conditions for a safe return to play.
Athletes and coaches love force plates and MARS software
Kistler translates measuring results into images

Individual parameters can be analyzed and compared with ease using the video function or graphical display. 

Book a demo
Purchase a team player, purchase a modular system

With or without cameras, single or dual setup, 1- or 3-component sensors: choose the MARS software system components that meet your needs precisely. You can always rely on our Analysis Service to assist you in implementing force data.

Components

  • 1–2 Kistler force plates with piezotechnology for precise and reliable data
  • 1‒2 high-speed cameras for visual feedback

Software features

  • Synchronous data acquisition 
  • Over 20 test modules with automatic calculation of performance parameters based on scientific principles
  • Unilateral and bilateral evaluations
  • Overview diagrams of performance trends
  • Comparison mode with side-by-side comparison of different athletes or training periods
  • Efficient report generation
  • Comprehensive data management

Learn more about the product Kistler MARS

These organizations and performance centers work already successfully with Kistler MARS:

  • Cleveland Cavaliers (NBA)
  • FC Basel 1893 AG
  • Jacksonville Jaguars (NFL)
  • Michael Johnson Performance Center
  • SCL Tigers
  • Seattle Mariners (MLB)
  • Smart2Move
  • Toronto Maple Leafs (NHL)

   and many more.

Services

Maximum measurement accuracy in your process.

Quick assistance for optimum operation.

Original parts for demanding applications.

Application-oriented expertise – right from the start.

Контакты
(max 25 Mb)