Messtec & Sensor Masters 2021

Visit us at the Messtec + Sensor Masters on 28 and 29 September 2021 in the Motorworld Region Stuttgart at our stand 4C. Let us show you the innovations for wireless wheel force measurement and learn more about our 6-component force/torque sensors, for example.

We also offer two exciting workshops:

  • "Objective validation through exact and reproducible driving tests with driving robots"
  • "Possibilities of acceleration and structure-borne sound measurement technology in the frequency range from 0 Hz to 900 kHz".

Please register for this event, which is subject to a fee, directly with the organizer.

Messtec & Sensor Masters 2021
28.09.2021 - 29.09.2021
Сохранить дату
Booth no. 4C
Motorwold Stuttgart
David Lorenz-Nikola
David Lorenz-Nikola
Head of Sales Center DACH Vehicle Testing
Контакты
Max 25 MB