Thanks to the test stands from Kistler, we can accurately and reliably determine the friction coefficient – the link between torque and preloading force. One point to note here is that different customers or countries prefer different friction coefficient windows. These are influenced by lubrication, which makes the overall picture somewhat complex. Increasingly efficient processes in the automotive industry are presenting quite a few challenges for measurement technology – but with the ANALYSE system from Kistler, we have no problems in meeting customers’ standards that require pre-tightening at up to 700 rpm.”