Ensaios de travões dinâmicos e medição de velocidade

Dynamic brake testing and speed measurement

The optical speed sensors Correvit S-Motion and Correvit L-Motion together with the DTI-DAQ System, measure the absolute speed of rail vehicles. Hence reference driving and brake testing can be documented independently of the vehicle (e.g. braking test according to German BOStrab §36 und §57).

Advantages

  • Simple mounting on the vehicle with magnet or suction holder
  • Absolute, slip-free speed measurement (as well as displacement and acceleration)
  • Measurement on all relevant surfaces (ballast, asphalt, rail head, concrete, etc.)
  • Allows proof of braking capacity according to legal requirements
  • Expandable with other sensors (for example vibration, GPS) for all kinds of dynamic measurement up to 250 km/h
Services

Exatidão de medição máxima no seu processo.

Os nossos especialistas têm todo o prazer em ajudar e aconselhar.

Application-oriented expertise – right from the start.

Peças originais para aplicações exigentes.

Contacto
(max 25 Mb)