Wind tunnel testing

Wind tunnel testing

Airplane models are tested in wind tunnels to optimize the performance and efficiency of real aircraft. When aviation was in its infancy, engineers used wind tunnels to investigate flight behavior – or even to determine whether a new aircraft design could fly at all. Computer simulation technology has made enormous advances since then, but industry experts agree that virtual simulations will still need to be verified and validated by wind tunnel tests for many years to come.

Aerodynamics researchers use wind tunnel testing to study the effects of air moving past solid objects. The model is mounted in the middle of a tubular tunnel where air is blown past it – by a high-power fan system, for example. The models are instrumented with sensors to measure aerodynamic forces, pressure distribution and other aerodynamic parameters. Models with sting configurations are often equipped with piezoelectric multicomponent force sensors; in other cases, a dynamometer mounted at the wing root measures the wing's aeroelastic behavior under critical flow conditions. 

Piezoelectric sensors from Kistler offer many key benefits for wind tunnel testing: their high rigidity ensures high natural frequencies and at the same time also reduces the deflection of the model significantly – a critical factor when measuring aeroelasticity or for measurements in transonic wind tunnels. In contrast to other measurement technologies, piezoelectric sensors offer an enormously wide measuring range. Thus, one single sensor can cover all measuring ranges, different angles of attack and a wide variety of airfoils – so setup is simple and installation costs are minimized. And with their rugged design, these sensors are extremely resilient against overloading. Kistler: the solution of choice for sensor technology in wind tunnel testing.

High rigidity is a key advantage of piezoelectric technology because it ensures very high natural frequencies. This makes piezoelectric sensors ideal for measuring aeroelasticity and taking measurements in transonic wind tunnels, since no deflection of the model is observed. 

Piezoelectric technology from Kistler offers multiple benefits: one single sensor can cover all - an enormously wide measuring range; measurement setup is easy, so installation costs are minimized. And just one sensor or dynamometer can be used to measure different angles of attack and a wide variety of airfoils.

Piezoelectric sensors are extremely rugged, making them highly resilient against overload.

Contacto
(max 25 Mb)