Process Monitoring for Joining: Monitoring Systems for Exceptionally Dynamic Assembly Processes

Piezoelectric sensors and monitors from Kistler make it simple to monitor the quality of processes with high cycle times. Faulty parts can be filtered out directly. Traceability of measurement data is always guaranteed.

Contact
Nenad Ilic
Sales Representative
Nenad Ilic

Strain Gage Load Cell

Type 4576A

This tension and compression sensor Type 4576A... with its compact construction is designed for heavy-duty use in rough environments as well as for laboratory and test purposes.

Measuring ranges from 0 ... 0,5 kN up to 0 ... 200 kN

Made of stainless steel

Simple mounting

Compact size

KiTorq Torque Measuring Flange

Type 4550A

The KiTorq system is a torque measuring flange system, consisting of the torque measuring unit KiTorq rotor Type 455XA... and the torque evaluation unit KiTorq stator Type 454XA... The rotors and stators of the KiTorq system that have the same speed option can be used in any combination with each other.

1-Channel mini Charge Amplifier, Range 100 … 100000 pC

Type 5030A

tiny analogue amplifier for industrial application

Properties:

  • *measuring ranges 100 pC … 100000 pC
  • Bandwidth ≈ 0 kHz up to 10 kHz
  • Connector 10-32UNF / M12 8p
  • Output Voltage
  • Control via IO

*Variant

1-4-Channel Charge Amplifier, adjustable Range up to 1000000 pC

Type 5073A

analogue amplifier for industrial application

Properties:

  • Open measuring range 100 pC … 1000000 pC
  • Bandwidth ≈ 0 kHz up to 20 kHz
  • *Connector BNC / TNC / D-Sub 9p/15p
  • *Output Voltage / Current
  • Control via IO / RS232

*Variant

1-Component Press Force Links, Fz up to 700 kN / 157 klbf

Type 93X3A

piezoelectric Sensor with practical mechanical Interface

Properties:

  • Fz 0 ... 10 kN (2.24 klbf) to 0 ... 700 kN (157 klbf)
  • Dimensions (D / L) 20 / 26 mm to 145 / 190 mm
  • Connector KIAG 10-32UNF neg.
  • Preloaded and precalibrated, ready to measure

1-Component Press Force Links, Fz up to 700 kN / 157 klbf

Type 93X3A

piezoelectric Sensor with practical mechanical Interface

Properties:

  • Fz 0 ... 10 kN (2.24 klbf) to 0 ... 700 kN (157 klbf)
  • Dimensions (D / L) 20 / 26 mm to 145 / 190 mm
  • Connector KIAG 10-32UNF neg.
  • Preloaded and precalibrated, ready to measure

Surface Strain Transmitter, με ±800

Type 9238B

robust sensor with integrated digital charge amplifier, perfect for indirect force measurement on structural parts

Properties:

  • Dimensions (L / B / H) 68.1 / 26.9 / 27.5 mm
  • Connector M12 8p.
  • Output analogue Voltage / RS232
  • Overload proof

Potentiometric Displacement Sensor, up to 100 mm

Type 2118A

Position transducers employing conductive-plastic resistance and collector tracks.

Properties:

  • Long life
  • Outstanding linearity
  • integrated connecting cable

NC Joining Module NCFH - with Hollow Shaft Motor and Compact Design

Type 2151B

Only 2 sizes cover including the piezoelectric force sensor measuring ranges from 1 to 60 kN. The direct drive offers high dynamics for short cycle time.

Strain Gage Miniature Load Cell

Type 4577A

A high value/performance ratio and robust design characterize the compressive force miniature load cell Type 4577A... even in the high measuring ranges.

 

Measuring ranges from 0 ... 0,1 kN up to 0 ... 200 kN

Small size

For static and dynamic measurements

Stainless steel construction

Standardized output signal 1 mV/V

Strain Gage Load Cell

Type 4578A

Load cells for tension and compression Type 4578A... can be used in the laboratory and in industrial environments.

Measuring ranges from 0 ... 0,1 kN to 0 ... 10 kN Measuring accuracy better than 0,20 % FSO

Stainless steel construction

Simple mounting

Dual Range Torque Sensor

Type 4503B

The sensor with built-in speed sensor up to 8192 pulses per revolution function in accordance with the strain gauge principle. The integrated digital measure value pre-processing generates analog and digital output signals