Rail Weigh-in-Motion From the Certified Specialist

Rail companies can improve the safety and cost-effectiveness of their freight transport business using real-time data relating to weight and uneven weight distribution. Rail Weigh-in-Motion is a dynamic weighing system for mainline tracks, designed to determine the weight of cars as well as uneven weight distribution at normal traveling speeds.

Advantages:

  • Quick and easy to install, without any disruptions to transport
  • No need for modifications to rails, sleepers, ballast or substructure, except for a single through-hole for each sensor
  • No material fatigue or aging effects
  • Maintenance-free

The Rail Weigh-in-Motion system detects:

  • Overloaded vehicles
  • Asymmetrically loaded vehicles 
  • Malfunctioning wheels 
  • Wheel flats
Contact
Nenad Ilic
Sales Representative
Nenad Ilic
Services

Precise measurements for the entire life of the sensor.

Our experts are happy to assist and advise.

Original parts for reuse with Kistler quality.

Application-focused know-how – from the very start.