Industrial Test Systems – High-Precision Measuring Sensor Technology from Kistler for End-of-Line Test Stands

Calculating the efficiency of pumps, transmissions and engines requires a comparison of input and output power. With Kistler's torque sensor technology, the power can be calculated exactly from the input moment and the measured speed. In addition to efficiency testing, Kistler torque sensors are also used to measure friction coefficients: initial quality control for end-of-line transmission testing is just one example of this application. Torque sensors from Kistler can reliably accomplish friction and efficiency tests of all types.

Advantages of friction and efficiency testing with Kistler:

  • Flange or shaft sensors fit flexibly into the test stand
  • Parallel measurements of two torques using dual-range sensors
  • Exact results thanks to piezoelectric sensors

High-precision torque sensor technology for reliable friction and efficiency testing. Simply contact us!

Contact
Nenad Ilic
Sales Representative
Nenad Ilic